(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WH18-65 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47,409 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 65 | 12.4 | 18 | 45.5 | 14.7 | 230.01~580.00 | 286.4 | 2.8 | With Grinding | 42 | 19.5 |
Loading...Tải…
Material | Piano Wire |
---|
Please check the type/dimensions/specifications of the part WH18-65 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WH18-65 trong chuỗi Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced.
Part Number |
---|
WB10-25 |
WB10-30 |
WB10-35 |
WH18-70 |
WH18-80 |
WH18-90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31,278 VND | 1 Piece(s) | Available | Same day | 10 | 25 | 7 | 10 | 18.7 | 9.8 | 50.01~73.00 | 61.8 | 1.5 | With Grinding | 16.5 | 6.3 | |
31,278 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 30 | 7 | 10 | 22.5 | 9.8 | 73.01~107.00 | 73.5 | 1.5 | With Grinding | 17 | 7.5 | |
31,278 VND | 1 Piece(s) | Available | Same day | 10 | 35 | 6.8 | 10 | 26.2 | 9.8 | 73.01~107.00 | 86.3 | 1.6 | With Grinding | 23 | 8.8 | |
47,409 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 70 | 12.4 | 18 | 49 | 14.7 | 230.01~580.00 | 308.9 | 2.8 | With Grinding | 42 | 21 | |
47,409 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 80 | 12.2 | 18 | 56 | 14.7 | 230.01~580.00 | 353 | 2.9 | With Grinding | 49.3 | 24 | |
50,556 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 90 | 12 | 18 | 63.9 | 14.7 | 230.01~580.00 | 397.2 | 3 | With Grinding | 57 | 26.1 |