(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced (Part Number)

Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      21,442VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
WH10-35 SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)
Allowable Deflection
(mm)

28,327 VND

14,164 VND

1 Piece(s) Available Same day 10357.21024.55.950.01~73.0061.81.4With Grinding1810.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material SWP-A

Please check the type/dimensions/specifications of the part WH10-35 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WH10-35 trong chuỗi Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced.

Products like this...

Part Number
WB10-25
WB10-30
WB10-35
WH10-40
WH10-45
WH10-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)
Allowable Deflection
(mm)

31,278 VND

1 Piece(s)Available Same day 102571018.79.850.01~73.0061.81.5With Grinding16.56.3

31,278 VND

1 Piece(s)Available 6 Day(s) or more 103071022.59.873.01~107.0073.51.5With Grinding177.5

31,278 VND

1 Piece(s)Available Same day 10356.81026.29.873.01~107.0086.31.6With Grinding238.8

28,327 VND

1 Piece(s)Available Same day 10407.210285.950.01~73.0070.61.4With Grinding1812

28,327 VND

1 Piece(s)Available Same day 104571031.55.973.01~107.0079.41.5With Grinding2513.5

28,327 VND

1 Piece(s)Available Same day 1050710355.973.01~107.0088.31.5With Grinding2515

MISUMI Unit Example related to this product