(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WB4-35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25,180 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 35 | 2.4 | 4 | 26.2 | 4.9 | 30.01~50.00 | 43.1 | 0.8 | With Grinding | 24 | 8.8 |
Loading...Tải…
Material | Piano Wire |
---|
Please check the type/dimensions/specifications of the part WB4-35 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WB4-35 trong chuỗi Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced.
Part Number |
---|
WB10-25 |
WB10-30 |
WB10-35 |
WB4-40 |
WB4-45 |
WB4-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) | Allowable Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31,278 VND | 1 Piece(s) | Available | Same day | 10 | 25 | 7 | 10 | 18.7 | 9.8 | 50.01~73.00 | 61.8 | 1.5 | With Grinding | 16.5 | 6.3 | |
31,278 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 30 | 7 | 10 | 22.5 | 9.8 | 73.01~107.00 | 73.5 | 1.5 | With Grinding | 17 | 7.5 | |
31,278 VND | 1 Piece(s) | Available | Same day | 10 | 35 | 6.8 | 10 | 26.2 | 9.8 | 73.01~107.00 | 86.3 | 1.6 | With Grinding | 23 | 8.8 | |
25,180 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 40 | 2.4 | 4 | 30 | 4.9 | 30.01~50.00 | 49 | 0.8 | With Grinding | 28 | 10 | |
25,180 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 45 | 2.4 | 4 | 33.7 | 4.9 | 50.01~73.00 | 55.4 | 0.8 | With Grinding | 29 | 11.3 | |
23,606 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | 3 | 4 | 3.7 | 4.9 | 4.51~8.50 | 5.9 | 0.5 | Without Grinding | 3 | 1.3 |