(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WM12-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29,311 VND 14,656 VND | 1 Piece(s) | Available | Same day | 10 | 30 | 9.6 | 12 | 19.5 | 2.9 | 30.01~50.00 | 30.4 | 1.2 | With Grinding | 10.2 |
Loading...Tải…
Material | Piano Wire |
---|
Please check the type/dimensions/specifications of the part WM12-30 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WM12-30 trong chuỗi Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced.
Part Number |
---|
WM10-25 |
WM10-30 |
WM10-35 |
WM12-35 |
WM12-40 |
WM12-45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28,327 VND | 1 Piece(s) | Available | Same day | 10 | 25 | 7.8 | 10 | 16.3 | 2.9 | 16.01~30.00 | 25.5 | 1.1 | With Grinding | 11 | |
28,327 VND | 1 Piece(s) | Available | Same day | 10 | 30 | 7.8 | 10 | 19.5 | 2.9 | 30.01~50.00 | 30.4 | 1.1 | With Grinding | 11 | |
28,327 VND | 1 Piece(s) | Available | Same day | 10 | 35 | 7.6 | 10 | 22.8 | 2.9 | 30.01~50.00 | 35.3 | 1.2 | With Grinding | 16.2 | |
29,311 VND | 1 Piece(s) | Available | Same day | 10 | 35 | 9.6 | 12 | 22.8 | 2.9 | 30.01~50.00 | 35.3 | 1.2 | With Grinding | 10.2 | |
29,311 VND | 1 Piece(s) | Available | Same day | 10 | 40 | 9.4 | 12 | 26 | 2.9 | 30.01~50.00 | 41.2 | 1.3 | With Grinding | 14.3 | |
29,311 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 45 | 9.4 | 12 | 29.2 | 2.9 | 30.01~50.00 | 46.1 | 1.3 | With Grinding | 14.3 |