(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced (Part Number)

Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      18,885VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
WT10-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)

28,327 VND

1 Piece(s) Available Same day 10457.81027230.01~50.0035.31.1With Grinding14.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Piano Wire

Please check the type/dimensions/specifications of the part WT10-45 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WT10-45 trong chuỗi Round Coil Springs-Fmax. (Allowable Deflection) = Lx35%-40%/O.D. Referenced.

Products like this...

Part Number
WM10-25
WM10-30
WM10-35
WT10-50
WT10-55
WT10-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)

28,327 VND

1 Piece(s)Available Same day 10257.81016.32.916.01~30.0025.51.1With Grinding11

28,327 VND

1 Piece(s)Available Same day 10307.81019.52.930.01~50.0030.41.1With Grinding11

28,327 VND

1 Piece(s)Available Same day 10357.61022.82.930.01~50.0035.31.2With Grinding16.2

28,327 VND

1 Piece(s)Available Same day 10507.81030230.01~50.0039.21.1With Grinding14.3

29,901 VND

1 Piece(s)Available Same day 10557.61033230.01~50.0043.11.2With Grinding21.6

29,901 VND

1 Piece(s)Available Same day 10607.61036230.01~50.0047.11.2With Grinding21.6

MISUMI Unit Example related to this product