(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WF12-40 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29,311 VND | 1 Piece(s) | Available | Same day | 10 | 40 | 10.2 | 12 | 22 | 0.5 | 8.51~16.00 | 8.8 | 0.9 | With Grinding | 11.3 |
Loading...Tải…
Material | Piano Wire |
---|
Please check the type/dimensions/specifications of the part WF12-40 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx40%-45%/O.D. Referenced series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WF12-40 trong chuỗi Round Coil Springs-Fmax. (Allowable Deflection) = Lx40%-45%/O.D. Referenced.
Part Number |
---|
WF10-25 |
WF10-30 |
WF10-35 |
WF12-45 |
WF12-50 |
WF12-55 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28,327 VND | 1 Piece(s) | Available | Same day | 10 | 25 | 8.4 | 10 | 13.8 | 0.5 | 4.51~8.50 | 5.5 | 0.8 | With Grinding | 10.4 | |
28,327 VND | 1 Piece(s) | Available | Same day | 10 | 30 | 8.3 | 10 | 16.5 | 0.5 | 4.51~8.50 | 6.6 | 0.85 | With Grinding | 14 | |
28,327 VND | 1 Piece(s) | Available | Same day | 10 | 35 | 8.3 | 10 | 19.3 | 0.5 | 4.51~8.50 | 7.6 | 0.85 | With Grinding | 14 | |
29,311 VND | 1 Piece(s) | Available | Same day | 10 | 45 | 10.2 | 12 | 25 | 0.5 | 8.51~16.00 | 9.8 | 0.9 | With Grinding | 11.3 | |
29,311 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 50 | 10 | 12 | 27.5 | 0.5 | 8.51~16.00 | 10.8 | 1 | With Grinding | 18 | |
30,884 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 55 | 10 | 12 | 30.3 | 0.5 | 8.51~16.00 | 12.1 | 1 | With Grinding | 18 |