(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Series 8 Aluminum Plate Bracket - Bolt-On Design (Part Number)

Series 8 Aluminum Plate Bracket - Bolt-On Design
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      622,648VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These are brackets for tapping the frame and fastening it with bolts.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
HBLPL8-8080
HBLPL8-9090
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngExtrusion No. Extrusion Size

622,648 VND

1 Piece(s) Available 6 Day(s) or more 8For 8080

655,804 VND

1 Piece(s) Available 6 Day(s) or more 8-45For 9090

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material SS400 Surface Treatment Electroless Nickel Plating Extrusion Series HFS
Bracket Type Plate Brackets Applicable Screws M8 Screws Through Hole Machining DC (Through Hole Machining)

MISUMI Unit Example related to this product