(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is Frame cap for protecting frame end faces. Using with Aluminum Frame Series 8-45 (Slot width 10mm)
Part Number |
---|
HFC30A8-45-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Cap Type | Extrusion Size | Extrusion Series | Material | Material | Extrusion No. | Extrusion Size | Angle | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80,281 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Angled Shape | 30A8-45 | MISUMI 8-45 Series | [Plastic] Polyamide | Polyamide | 8-45 | 30 (Angled) | 30 | S (Light Gray) |
Loading...Tải…
Mounting Method | Cap Type | Type | Extrusion End Caps | Extrusion Series | HFS |
---|
Please check the type/dimensions/specifications of the part HFC30A8-45-S in the Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HFC30A8-45-S trong chuỗi Frame Cap For 8-45 Series (Slot Width 10 mm) Aluminum Frame.
Part Number |
---|
HFC30A8-45-B |
HFC45A8-45-B |
HFC45A8-45-S |
HFC6-8-6060-B |
HFC6-8-6060-S |
HFC60A8-45-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Cap Type | Extrusion Size | Extrusion Series | Material | Material | Extrusion No. | Extrusion Size | Angle | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80,281 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Angled Shape | 30A8-45 | MISUMI 8-45 Series | [Plastic] Polyamide | Polyamide | 8-45 | 30 (Angled) | 30 | B (Black) | |
80,281 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Angled Shape | 45A8-45 | MISUMI 8-45 Series | [Plastic] Polyamide | Polyamide | 8-45 | 45 (Angled) | 45 | B (Black) | |
80,281 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Angled Shape | 45A8-45 | MISUMI 8-45 Series | [Plastic] Polyamide | Polyamide | 8-45 | 45 (Angled) | 45 | S (Light Gray) | |
63,599 VND | 1 Piece(s) | Available | Same day | 10 | Square Shape | 6060 | MISUMI 6 Series / MISUMI 8 Series | [Plastic] Polyamide | Polyamide | 6, 8 | 6060 | - | B (Black) | |
63,599 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | Square Shape | 6060 | MISUMI 6 Series / MISUMI 8 Series | [Plastic] Polyamide | Polyamide | 6, 8 | 6060 | - | S (Light Gray) | |
80,281 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Angled Shape | 60A8-45 | MISUMI 8-45 Series | [Plastic] Polyamide | Polyamide | 8-45 | 60 (Angled) | 60 | B (Black) |