(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Bearings with Housings - T-Shaped, Retained
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 3 and 40
● Shape : T-Shaped
● Seal : DD (Contact Rubber Seal), VV (Non-Contact Rubber Seal) and ZZ (Double Shield)
● Material :
Bearing - Steel or Stainless Steel
Housing - S45C Equivalent , 2000 Series Aluminum Alloy and SUS304 Equivalent
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
BGHKB6900ZZ-40 |
BGHKB6900ZZ-40-KCC |
BGHKB6900ZZ-40-NA |
BGHKB6900ZZ-40-NA-KCC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Bearing Inner Dia. d (mm) | Bearing Material | Housing Material | Overall Length (mm) | Housing Surface Treatment | Height h (mm) | Bearing Part Number | Seal | Holder Width L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
608,469 VND | 1 Piece(s) | Available | Same day | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | 12 | Black Oxide | 40 | 6900 | ZZ (Double Shield) | 53 | |
782,794 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | 12 | Black Oxide | 40 | 6900 | ZZ (Double Shield) | 53 | |
715,858 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | 12 | Black Oxide | 40 | 6900 | ZZ (Double Shield) | 53 | |
782,794 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 10 | [Steel] Steel | [S45C] S45C Equivalent | 12 | Black Oxide | 40 | 6900 | ZZ (Double Shield) | 53 |
Loading...Tải…
Shape | T-Shaped | Bearing Used | Deep Groove Ball Bearing | Number of Bearings | Single |
---|---|---|---|---|---|
Retaining Ring | Provided | Type | Bearing with Housings | Height Indication | Selectable |
C Chamfer | Not Provided |