(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
YUKIGIKEN
Connection parts dedicated to 40 series frames.[Features]・ Reinforcement for T-lock connection. It has increased connection strength, effective in preventing misalignment and rotation・ Optimizing the balance between the strength of the mounting screw and the strength of the main body makes it a clean shape・ Moment load and sliding load are much stronger than when only T lock is used[Applications]・ It is used as a reinforcing material in places where strength is insufficient with T lock connection only
Extrusion Series |
---|
LECOFRAME 40 Series (For Medium/Heavy Structures) |
From: 150,398 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YUKIGIKEN
T-lock coupling reinforcement parts dedicated for 25 series frames.[Features]・ You can choose black color as an accent or silver color that matches the frame・ Material: ADC12・ Weight: 13 g[Applications]・ It is used to reinforce the 25-series T-lock connection, prevent misalignment, etc.
Extrusion Series |
---|
LECOFRAME 25 Series (For Light/Medium Structures) |
From: 129,193 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
Extrusion Series |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | YUKIGIKEN | YUKIGIKEN |
Product SeriesDòng sản phẩm | ||
CADCAD |
|
|
From | 150,398 VND | 129,193 VND |
Days to ShipSố ngày giao hàng | 4 Day(s) or more | 4 Day(s) or more |
Extrusion Series | LECOFRAME 40 Series (For Medium/Heavy Structures) | LECOFRAME 25 Series (For Light/Medium Structures) |