(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
MiSUMi C-VALUE | |
---|---|
We have more cost competitive item |
Part Number |
---|
LMUMF30G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Ball Material | Retainer Material | Seal | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,010,084 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 30 | 64 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 45 | 15 | 1570 | 2740 | -0.01 | SUS440C Equivalent | Stainless Steel | With Seal | G Type (Low Dust Generation) |
Loading...Tải…
Type | Straight | Style | Standard | Lubrication Type | Not Provided |
---|---|---|---|---|---|
Accuracy | High Grade | Ball Recirculating Type | Single | Motion | Linear |
Types | Straight | Length | Single |
Please check the type/dimensions/specifications of the part LMUMF30G in the Linear Bushings - Single series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LMUMF30G trong chuỗi Linear Bushings - Single.
Part Number |
---|
LMU-N16 |
LMU-N20 |
LMU-N25 |
LMUMF30H |
LMUMF30L |
LMUMF3G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Ball Material | Retainer Material | Seal | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106,138 VND | 1 Piece(s) | Available | Same day | 10 | 16 | 37 | [Steel] SUJ2 Equivalent | No Surface Treatment | 28 | 12 | 775 | 1180 | -0.009 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | |
102,770 VND | 1 Piece(s) | Same day | 10 | 20 | 42 | [Steel] SUJ2 Equivalent | No Surface Treatment | 32 | 15 | 882 | 1370 | -0.01 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | ||
182,874 VND | 1 Piece(s) | Same day | 10 | 25 | 59 | [Steel] SUJ2 Equivalent | No Surface Treatment | 40 | 15 | 980 | 1570 | -0.01 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | ||
1,010,084 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 30 | 64 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 45 | 15 | 1570 | 2740 | -0.01 | SUS440C Equivalent | Stainless Steel | With Seal | H Type (For Food, Drinking Water) | |
1,010,084 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 30 | 64 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 45 | 15 | 1570 | 2740 | -0.01 | SUS440C Equivalent | Stainless Steel | With Seal | L Type (Heat Resistant) | |
516,927 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 3 | 10 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 7 | 8 | 69 | 105 | -0.008 | SUS440C Equivalent | Stainless Steel | With Seal | G Type (Low Dust Generation) |