(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
MiSUMi C-VALUE | |
---|---|
We have more cost competitive item |
Part Number |
---|
LHMRWMF25G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,747,212 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 25 | 112 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 40 | 20 | 1560 | 3140 | -0.012 | Round Flanged | SUS440C Equivalent | Stainless Steel | G Type (Low Dust Generation) |
Loading...Tải…
Type | Flange | Flange Type | Center Flanged | Style | Standard |
---|---|---|---|---|---|
Lubrication Type | Not Provided | Accuracy | High Grade | Ball Recirculating Type | Double |
Motion | Linear | Types | Center Flanged | Seal | With Seal |
Counterbored Hole | Standard |
Please check the type/dimensions/specifications of the part LHMRWMF25G in the Flanged Linear Bushing - Center Flanged Double series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LHMRWMF25G trong chuỗi Flanged Linear Bushing - Center Flanged Double.
Part Number |
---|
LHMCW10L |
LHMCW12 |
LHMCW12G |
LHMRWMF25H |
LHMRWMF25L |
LHMRWMF30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
676,030 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 10 | 55 | [Steel] SUJ2 Equivalent | No Surface Treatment | 19 | 15 | 588 | 1100 | -0.01 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | L Type (Heat Resistant) | |
381,805 VND | 1 Piece(s) | Available | 10 Day(s) | 10 | 12 | 57 | [Steel] SUJ2 Equivalent | No Surface Treatment | 21 | 15 | 657 | 1200 | -0.01 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | Not Provided | |
859,113 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 12 | 57 | [Steel] SUJ2 Equivalent | No Surface Treatment | 21 | 15 | 657 | 1200 | -0.01 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | G Type (Low Dust Generation) | |
1,747,212 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 25 | 112 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 40 | 20 | 1560 | 3140 | -0.012 | Round Flanged | SUS440C Equivalent | Stainless Steel | H Type (For Food, Drinking Water) | |
1,747,212 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 25 | 112 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 40 | 20 | 1560 | 3140 | -0.012 | Round Flanged | SUS440C Equivalent | Stainless Steel | L Type (Heat Resistant) | |
1,776,405 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 30 | 123 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 45 | 20 | 2490 | 5490 | -0.012 | Round Flanged | SUS440C Equivalent | Stainless Steel | Not Provided |