(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
MiSUMi C-VALUE | |
---|---|
We have more cost competitive item |
Part Number |
---|
LHZSW8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Seal | Counterbored Hole | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
347,398 VND | 1 Piece(s) | Available | 31 Day(s) | 10 | 8 | 45 | [Steel] SUJ2 Equivalent | No Surface Treatment | 15 | 15 | 431 | 784 | -0.01 | Square Flanged | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | Opposite Counterbored | Not Provided |
Loading...Tải…
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Lubrication Type | Not Provided | Accuracy | High Grade | Ball Recirculating Type | Double |
Motion | Linear | Types | Standard Flange |
Please check the type/dimensions/specifications of the part LHZSW8 in the Flanged Linear Bushings - Double, Opposite Counterbored Hole series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LHZSW8 trong chuỗi Flanged Linear Bushings - Double, Opposite Counterbored Hole.
Part Number |
---|
LHFCW-N16 |
LHFCW-N20 |
LHFCW-N25 |
LHZSW8G |
LHZSW8H |
LHZSW8L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Seal | Counterbored Hole | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
400,363 VND | 1 Piece(s) | Available | Same day | 10 | 16 | 70 | [Steel] SUJ2 Equivalent | No Surface Treatment | 28 | 15 | 1230 | 2350 | -0.01 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Standard | Not Provided | |
493,155 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 80 | [Steel] SUJ2 Equivalent | No Surface Treatment | 32 | 20 | 1400 | 2740 | -0.012 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Standard | Not Provided | |
707,934 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 25 | 112 | [Steel] SUJ2 Equivalent | No Surface Treatment | 40 | 20 | 1560 | 3140 | -0.012 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Standard | Not Provided | |
665,396 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 8 | 45 | [Steel] SUJ2 Equivalent | No Surface Treatment | 15 | 15 | 431 | 784 | -0.01 | Square Flanged | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | Opposite Counterbored | G Type (Low Dust Generation) | |
665,396 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 8 | 45 | [Steel] SUJ2 Equivalent | No Surface Treatment | 15 | 15 | 431 | 784 | -0.01 | Square Flanged | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | Opposite Counterbored | H Type (For Food, Drinking Water) | |
665,396 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 8 | 45 | [Steel] SUJ2 Equivalent | No Surface Treatment | 15 | 15 | 431 | 784 | -0.01 | Square Flanged | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | Opposite Counterbored | L Type (Heat Resistant) |