(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single Axis Robot Options / Maintenance Products - Lubrication Nozzle

Single Axis Robot Options / Maintenance Products - Lubrication Nozzle
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,195,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a greasing nozzle that can be used when selecting the RSD1/RSDG1 series, motor top mounting type (model [U])


MISUMI RS is a single-axis actuator with a motor (electric actuator) that is suitable for industrial robots. This is a product that belongs to the category
Misumi RS, which has a guaranteed quick delivery time, can replace other companies' electric cylinders and Robo cylinders.
[Great value when purchased in bulk with the main unit!!] By purchasing the robot body and the robot body in bulk (additional machining model [N]), it is possible to reduce the introduction cost. - Please select this model when considering repair applications, etc.

Lubrication Nozzles for Single Axis Robots RS Series:Related Image

Specifications

Part Number
EXRS-NZ1
For orders larger than indicated quantity, please request a quotation.
Part NumberEXRS-NZ1
ApplicationsFor replenishing ball screw grease
Applicable ModelsRSD1/RSDG1
(Motor mounted on top: U)
*Recommended Product. This can be used with commercially available grease guns.
Part Number
EXRS-NZ1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,195,500 VND

1 Piece(s) Available 10 Day(s) or more

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Main Body, Peripheral Components Peripheral Components

Please check the type/dimensions/specifications of the part EXRS-NZ1 in the Single Axis Robot Options / Maintenance Products - Lubrication Nozzle series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EXRS-NZ1 trong chuỗi Single Axis Robot Options / Maintenance Products - Lubrication Nozzle.

MISUMI Unit Example related to this product