(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
MiSUMi C-VALUE | |
---|---|
We have more cost competitive item |
Part Number |
---|
LMUWM8L |
LMUWR8L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Ball Material | Retainer Material | Seal | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
532,984 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 8 | 45 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 15 | 15 | 431 | 784 | -0.01 | SUS440C Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | L Type (Heat Resistant) | |
623,066 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 8 | 45 | [Steel] SUJ2 Equivalent | [Surface Treatment] Low Temperature Black Chrome Plating | 15 | 15 | 431 | 784 | -0.01 | SUS440C Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | L Type (Heat Resistant) |
Loading...Tải…
Type | Straight | Style | Standard | Lubrication Type | Not Provided |
---|---|---|---|---|---|
Accuracy | High Grade | Ball Recirculating Type | Double | Motion | Linear |
Types | Straight |