(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Linear Bushings - Double
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Shape : Straight
● Ball Recirculating Type : Double
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number |
---|
LMUWF12L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Ball Material | Retainer Material | Seal | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
705,223 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 12 | 57 | [Steel] SUJ2 Equivalent | No Surface Treatment | 21 | 15 | 657 | 1200 | -0.01 | SUJ2 Equivalent | Stainless Steel | With Seal | L Type (Heat Resistant) |
Loading...Tải…
Type | Straight | Style | Standard | Lubrication Type | Not Provided |
---|---|---|---|---|---|
Accuracy | High Grade | Ball Recirculating Type | Double | Motion | Linear |
Types | Straight |
Please check the type/dimensions/specifications of the part LMUWF12L in the Linear Bushings - Double series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LMUWF12L trong chuỗi Linear Bushings - Double.
Part Number |
---|
LMUW-N16 |
LMUW-N20 |
LMUW-N25 |
LMUWF13 |
LMUWF13G |
LMUWF13H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Ball Material | Retainer Material | Seal | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
188,295 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 16 | 70 | [Steel] SUJ2 Equivalent | No Surface Treatment | 28 | 15 | 1230 | 2350 | -0.01 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | |
246,473 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 80 | [Steel] SUJ2 Equivalent | No Surface Treatment | 32 | 20 | 1400 | 2740 | -0.012 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | |
352,611 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 25 | 112 | [Steel] SUJ2 Equivalent | No Surface Treatment | 40 | 20 | 1560 | 3140 | -0.012 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | |
243,971 VND | 1 Piece(s) | Same day | 10 | 13 | 61 | [Steel] SUJ2 Equivalent | No Surface Treatment | 23 | 15 | 813 | 1570 | -0.01 | SUJ2 Equivalent | Stainless Steel | With Seal | Not Provided | ||
721,071 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 13 | 61 | [Steel] SUJ2 Equivalent | No Surface Treatment | 23 | 15 | 813 | 1570 | -0.01 | SUJ2 Equivalent | Stainless Steel | With Seal | G Type (Low Dust Generation) | |
721,071 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 13 | 61 | [Steel] SUJ2 Equivalent | No Surface Treatment | 23 | 15 | 813 | 1570 | -0.01 | SUJ2 Equivalent | Stainless Steel | With Seal | H Type (For Food, Drinking Water) |