(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Bushings - Double (Part Number)

Linear Bushings - Double

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      140,543VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

MiSUMi C-VALUE

We have more cost competitive item

"Linear Bushings Double Liner Standard"
Saving up to 75% vs "Linear Bushings - Double"

The most popular Linear Bushing style. Straight Shape Length: Length of Double Type.
Linear Bushings - Double
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Shape : Straight
● Ball Recirculating Type : Double
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
LMUWF20H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled

851,190 VND

1 Piece(s) Available 8 Day(s) or more 102080[Steel] SUJ2 EquivalentNo Surface Treatment322014002740-0.012SUJ2 EquivalentStainless SteelWith SealH Type (For Food, Drinking Water)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Straight Style Standard Lubrication Type Not Provided
Accuracy High Grade Ball Recirculating Type Double Motion Linear
Types Straight

Please check the type/dimensions/specifications of the part LMUWF20H in the Linear Bushings - Double series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LMUWF20H trong chuỗi Linear Bushings - Double.

Products like this...

Part Number
LMUW-N16
LMUW-N20
LMUW-N25
LMUWF20L
LMUWF25
LMUWF25G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled

188,295 VND

1 Piece(s)Available 4 Day(s) or more 101670[Steel] SUJ2 EquivalentNo Surface Treatment281512302350-0.01SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

246,473 VND

1 Piece(s)Available 4 Day(s) or more 102080[Steel] SUJ2 EquivalentNo Surface Treatment322014002740-0.012SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

352,611 VND

1 Piece(s)Available 4 Day(s) or more 1025112[Steel] SUJ2 EquivalentNo Surface Treatment402015603140-0.012SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

851,190 VND

1 Piece(s)Available 8 Day(s) or more 102080[Steel] SUJ2 EquivalentNo Surface Treatment322014002740-0.012SUJ2 EquivalentStainless SteelWith SealL Type (Heat Resistant)

535,486 VND

1 Piece(s)Available 4 Day(s) or more 1025112[Steel] SUJ2 EquivalentNo Surface Treatment402015603140-0.012SUJ2 EquivalentStainless SteelWith SealNot Provided

1,012,794 VND

1 Piece(s)Available 8 Day(s) or more 1025112[Steel] SUJ2 EquivalentNo Surface Treatment402015603140-0.012SUJ2 EquivalentStainless SteelWith SealG Type (Low Dust Generation)

MISUMI Unit Example related to this product