(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Bushings - Single (Part Number)

Linear Bushings - Single
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      82,157VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

MiSUMi C-VALUE

We have more cost competitive item

"Linear Bushings Straight Single / Double"
Saving up to 63% vs "Linear Bushings - Single"

The most popular Linear Bushing style. Straight Shape Length: Length of Single Type.
Linear Bushings - Single
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Shape : Straight
● Ball Recirculating Type : Single
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SLMU12H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled

707,934 VND

1 Piece(s) Available 8 Day(s) or more 101230SUS440C EquivalentNo Surface Treatment2112412598-0.009SUS440C EquivalentPlastic (Duracon M90 Equivalent)With SealH Type (For Food, Drinking Water)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Straight Style Standard Lubrication Type Not Provided
Accuracy High Grade Ball Recirculating Type Single Motion Linear
Types Straight Length Single

Please check the type/dimensions/specifications of the part SLMU12H in the Linear Bushings - Single series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SLMU12H trong chuỗi Linear Bushings - Single.

Products like this...

Part Number
LMU-N16
LMU-N20
LMU-N25
SLMU12L
SLMU13
SLMU13G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled

106,138 VND

1 Piece(s)Available Same day 101637[Steel] SUJ2 EquivalentNo Surface Treatment28127751180-0.009SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

102,770 VND

1 Piece(s) Same day 102042[Steel] SUJ2 EquivalentNo Surface Treatment32158821370-0.01SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

182,874 VND

1 Piece(s) Same day 102559[Steel] SUJ2 EquivalentNo Surface Treatment40159801570-0.01SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

707,934 VND

1 Piece(s)Available 8 Day(s) or more 101230SUS440C EquivalentNo Surface Treatment2112412598-0.009SUS440C EquivalentPlastic (Duracon M90 Equivalent)With SealL Type (Heat Resistant)

243,971 VND

1 Piece(s)Available 4 Day(s) or more 101332SUS440C EquivalentNo Surface Treatment2312510784-0.009SUS440C EquivalentPlastic (Duracon M90 Equivalent)With SealNot Provided

721,071 VND

1 Piece(s)Available 8 Day(s) or more 101332SUS440C EquivalentNo Surface Treatment2312510784-0.009SUS440C EquivalentPlastic (Duracon M90 Equivalent)With SealG Type (Low Dust Generation)

MISUMI Unit Example related to this product