(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single Axis Robot Options / Maintenance Products - Noise Filter

Single Axis Robot Options / Maintenance Products - Noise Filter

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,357,168VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This product will be shipped on the 4th day (excluding Saturdays and holidays)

Noise filter for single-axis robots

・This product is for robot body (servo motor specification) Please select when ordering [ F1] Available
・Please select this model when considering repair applications, etc.


MISUMI RS is in the category of industrial robots among single-axis actuators with motors (electric actuators). This is the product that belongs to the product.
Misumi RS, which guarantees quick delivery, can replace other companies' electric cylinders and ROBO cylinders.

Noise Filters for Single Axis Robots RS Series:Related Image

Specifications

Part Number
EXRS-NF1
■Noise Filter
Part NumberRated VoltageRated Current
EXRS-NF1AC250V/
DC250V
10A
As this product uses push-down type terminal block, it is shipped in the state below.
* Terminal cover is stored.
* Terminal block screws are kept on the upper side.

* These listed products are made by COSEL.
* Other Recommended Products: SOSHIN ELECTRIC-made Part Number: NF2010A-UP
Part Number
EXRS-NF1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,357,168 VND

1 Piece(s) Available 10 Day(s) or more

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Main Body, Peripheral Components Peripheral Components Noise Filter Noise Filter

MISUMI Unit Example related to this product