(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single Axis Robot Options / Maintenance Products - Power/Signal-Integrated Cables (Flex-Resistant)

Single Axis Robot Options / Maintenance Products - Power/Signal-Integrated Cables (Flex-Resistant)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,051,588VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a power/signal integrated cable for single-axis robots

- This product is included when ordering the robot body (stepping motor specification)
- This model is recommended when considering repair use, etc. Please select


MISUMI RS is a product that belongs to the category of industrial robots among single-axis actuators with motors (electric actuators).
MISUMI RS, which has a guaranteed quick delivery time, is a product that is compatible with other companies' electric cylinders. Can be replaced from ROBO Cylinder

Power/Signal-Integrated Cables (Flex-Resistant) for Single Axis Robots - Controllers EXRS-C1:Related Image

Specifications

Part Number-Cable Length
EXRS-CT1-5
■Power/Signal-Integrated Cables (Flex-Resistant)
Part NumberCable Length (m)
EXRS-CT11
3
5
10
(Controller EXRS-C1/P1)
Part Number
EXRS-CT1-1
EXRS-CT1-3
EXRS-CT1-5
EXRS-CT1-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCable

2,051,588 VND

1 Piece(s) Available 10 Day(s) or more Flex-resistant 1m

2,051,588 VND

1 Piece(s) Available 10 Day(s) or more Flex-resistant 3m

2,619,714 VND

1 Piece(s) Available 10 Day(s) or more Flex-resistant 5m

4,892,022 VND

1 Piece(s) Available 10 Day(s) or more Flex-resistant 10m

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Main Body, Peripheral Components Peripheral Components

MISUMI Unit Example related to this product