(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Support software for single-axis robots (comes with communication cable)
Comes with PC communication cable, convenient for creating point data, changing robot parameters, etc.
*Comes with I/O cable when selecting P1 controller Required
*Support software is required to change various settings (transmission speed, etc.) even when CC-Link or DeviceNet is selected
[Great deal when purchased together with the main unit!!]
・This product can be purchased together with the robot body (additional machining models [S] and [R]) to reduce installation costs.
・Please select this model when considering repair applications, etc.
MISUMI RS is a product that belongs to the category of industrial robots among single-axis actuators with motors (electric actuators).
MISUMI RS, which has a guaranteed quick delivery time, is available from other companies' electric cylinders and ROBO cylinders. It is possible to replace
Part Number |
EXRS-ST1 |
Part Number | Communication Cable Length | Applicable Controller |
EXRS-ST1 | 5m | EXRS-C1/P1/C21/C22 |
EXRS-ST2 |
EXRS-C1 EXRS-P1 | RS1 RS2 RS3 RSD1 RSD2 RSD3 RSDG1 RSDG2 RSDG3 (Compatible with all RS series models with stepping motor) |
EXRS-C21A/B EXRS-C22A/B | RSH1 RSH2 RSH3 RSH4 RSH5 RSF4 RSB1 RSB2 (100-V and 200-V controller models are both compatible with RS series models with AC servo motors) |
Part Number |
---|
EXRS-ST1 |
EXRS-ST2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Deadman Switch / Communication Method |
---|---|---|---|---|---|
5,901,980 VND | 1 Piece(s) | Available | 10 Day(s) or more | USB Cable | |
4,986,841 VND | 1 Piece(s) | Available | 10 Day(s) or more | RS232C Cable |
Loading...Tải…
Main Body, Peripheral Components | Peripheral Components |