(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
I/O cable for single-axis robots
Use when I/O communication with host control device (PLC, etc.,) is required
* When selecting P1 controller, support software for settings configuration is also required.
[Buy With Main Body and Get Bargain!!]
·Product can be purchased together with robot main body (alteration model "T", "TP") to reduce introduction costs
·Select this model when considering repair applications, etc.
MISUMI RS is product that belongs to category of industrial robots among single-axis actuators with motors (electric actuators)
MISUMI RS which can be delivered reliably and quickly, can be used as replacement for other companies elastic cylinders and ROBO cylinders
Part Number |
EXRS-CB1 |
Part Number | EXRS-CB1 | EXRS-CB2 |
Cable Length | 2m | 2m |
Applicable Controller | EXRS-C1/C21/C22 | EXRS-P1 |
Part Number |
---|
EXRS-CB1 |
EXRS-CB2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,104,580 VND | 1 Piece(s) | Available | 10 Day(s) or more | |
1,463,000 VND | 1 Piece(s) | Available | 10 Day(s) or more |
Loading...Tải…
Main Body, Peripheral Components | Peripheral Components | I/O Cable Length(m) | 2 |