(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[New product] We have added a hexagon socket type that is easy to install.
[Characteristics] Cantilevered pin with a spigot that allows positioning.
[Installation method] The main body is fixed using a nut and a retaining ring for the rotating shaft.
Type | [ M ] Material | [ S ] Surface Treatment | |
Thread Length Fixed | Thread Length Configurable | ||
FXCA | FXNCA | S45C Equivalent | Blackening |
PFXCA | PFXNCA | Electroless Nickel Plating | |
SFXCA | SFXNCA | SUS304 Equivalent | - |
HFXCA | - | SCM435 Equivalent Hardness 35~40 HRC | Blackening |
Part Number | - | Y | - | F | - | G | - | N |
FXCA12 LXNCA20 | - - | 12 25 | - - | F15 F30 | - - | G6 G10 | - | N40 |
Part Number |
---|
SFXCA5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Diameter (mm) (mm) | Material | Surface Treatment | Hardness | Material | Thread Length Specifying Method | M (Coarse) | H Dimension (mm) | Thread Length N (mm) | Flange Size | F (mm) | G (mm) | Y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
438,523 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | Stainless Steel | Not Provided | Hardness Not Spec-designed | SUS304 | Thread Length Fixed Type | 5 | 9 | 7.5 | Standard | - | - | - |
Loading...Tải…
Shaft Retaining Method | Pilot Threaded Mounting | Retainer Shape | Wrench Flats | Bearing Retaining Method | With Retaining Ring Grooves |