(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cantilever Shafts - Piloted Thread with Retaining Ring Groove - Standard (Part Number)

Cantilever Shafts - Piloted Thread with Retaining Ring Groove - Standard
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[New product] We have added a hexagon socket type that is easy to install.
[Characteristics] Cantilevered pin with a spigot that allows positioning.
[Installation method] The main body is fixed using a nut and a retaining ring for the rotating shaft.

Cantilever Shafts - Pilot Type - with Retaining Ring Groove:Related Image

Type[ M ] Material[ S ]
Surface Treatment
Thread Length FixedThread Length Configurable
FXCAFXNCAS45C EquivalentBlackening
PFXCAPFXNCAElectroless Nickel Plating
SFXCASFXNCASUS304 Equivalent-
HFXCA-SCM435 Equivalent
Hardness 35~40 HRC
Blackening

Specifications

Part Number-Y-F-G-N
FXCA12
LXNCA20
-
-
12
25
-
-
F15
F30
-
-
G6
G10

-

N40
Cantilever Shafts - Pilot Type - with Retaining Ring Groove:Related Image

Alterations

Cantilever Shafts - Pilot Type - with Retaining Ring Groove:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SFXCA15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Diameter (mm)
(mm)
Material Surface Treatment Hardness Material Thread Length Specifying Method M (Coarse) H Dimension
(mm)
Thread Length N
(mm)
Flange Size F
(mm)
G
(mm)
Y
(mm)

708,143 VND

1 Piece(s) Available 5 Day(s) 1015Stainless SteelNot ProvidedHardness Not Spec-designedSUS304Thread Length Fixed Type122018Standard---

Loading...Tải…

  1. 1

Example

Cantilever Shafts - Pilot Type - with Retaining Ring Groove:Related Image
 

Basic InformationThông tin cơ bản

Shaft Retaining Method Pilot Threaded Mounting Retainer Shape Wrench Flats Bearing Retaining Method With Retaining Ring Grooves

MISUMI Unit Example related to this product