(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
Flanged Linear Bushings - Long / Long, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 40
● Overall Length Minimum/Maximum (mm.): 49 and 230
● Shape : Long Standard / Long Standard with Pilot
● Flange Shape : Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number |
---|
LHKISL6G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Flange Type | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Types | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
949,195 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 6 | 49 | Pilot Flanged | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 15 | Pilot Flanged | 20 | 324 | 529 | -0.012 | Square Flanged | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | G Type (Low Dust Generation) |
Loading...Tải…
Type | Flange | Style | Standard | Lubrication Type | Not Provided |
---|---|---|---|---|---|
Accuracy | High Grade | Ball Recirculating Type | Double | Motion | Linear |
Seal | With Seal | Counterbored Hole | Standard |
Please check the type/dimensions/specifications of the part LHKISL6G in the Flanged Linear Bushings - Long / Long, Pilot series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LHKISL6G trong chuỗi Flanged Linear Bushings - Long / Long, Pilot.
Part Number |
---|
LHKCL16L |
LHKCL20 |
LHKCL20G |
LHKISL6H |
LHKISL6L |
LHKISL8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Flange Type | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Types | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,179,821 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 16 | 105 | Standard Flange | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 32 | Standard Flange | 25 | 1230 | 2350 | -0.015 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | L Type (Heat Resistant) | |
837,844 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 120 | Standard Flange | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 40 | Standard Flange | 25 | 1400 | 2740 | -0.018 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | Not Provided | |
1,315,153 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 20 | 120 | Standard Flange | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 40 | Standard Flange | 25 | 1400 | 2740 | -0.018 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | G Type (Low Dust Generation) | |
949,195 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 6 | 49 | Pilot Flanged | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 15 | Pilot Flanged | 20 | 324 | 529 | -0.012 | Square Flanged | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | H Type (For Food, Drinking Water) | |
949,195 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 6 | 49 | Pilot Flanged | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 15 | Pilot Flanged | 20 | 324 | 529 | -0.012 | Square Flanged | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | L Type (Heat Resistant) | |
633,700 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 8 | 68 | Pilot Flanged | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 19 | Pilot Flanged | 20 | 431 | 784 | -0.012 | Square Flanged | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | Not Provided |