(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flanged Linear Bushings - Long / Long, Pilot (Part Number)

Flanged Linear Bushings - Long / Long, Pilot

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      344,688VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Flanged Linear Bushings - Long / Long, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 40
● Overall Length Minimum/Maximum (mm.): 49 and 230
● Shape : Long Standard / Long Standard with Pilot
● Flange Shape : Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
LHKSL35H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Flange Type Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Types Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

3,497,135 VND

1 Piece(s) Available 8 Day(s) or more 1035200Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating60Standard Flange3026506270-0.021Square FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)H Type (For Food, Drinking Water)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flange Style Standard Lubrication Type Not Provided
Accuracy High Grade Ball Recirculating Type Double Motion Linear
Seal With Seal Counterbored Hole Standard

Please check the type/dimensions/specifications of the part LHKSL35H in the Flanged Linear Bushings - Long / Long, Pilot series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LHKSL35H trong chuỗi Flanged Linear Bushings - Long / Long, Pilot.

Products like this...

Part Number
LHKCL16L
LHKCL20
LHKCL20G
LHKSL35L
LHKSL40
LHKSL40G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Flange Type Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Types Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

1,179,821 VND

1 Piece(s)Available 8 Day(s) or more 1016105Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating32Standard Flange2512302350-0.015Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

837,844 VND

1 Piece(s)Available 4 Day(s) or more 1020120Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating40Standard Flange2514002740-0.018Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)Not Provided

1,315,153 VND

1 Piece(s)Available 8 Day(s) or more 1020120Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating40Standard Flange2514002740-0.018Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

3,497,135 VND

1 Piece(s)Available 8 Day(s) or more 1035200Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating60Standard Flange3026506270-0.021Square FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

4,152,105 VND

1 Piece(s)Available 4 Day(s) or more 1040230Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating65Standard Flange3034308040-0.021Square FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)Not Provided

4,735,342 VND

1 Piece(s)Available 8 Day(s) or more 1040230Standard Flange[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating65Standard Flange3034308040-0.021Square FlangedSUJ2 EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

MISUMI Unit Example related to this product