(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flanged Linear Bushing - Center Flanged Double (Part Number)

Flanged Linear Bushing - Center Flanged Double

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Flanged Linear Bushing - Center Flanged Double
  • Flanged Linear Bushing - Center Flanged Double
  • Flanged Linear Bushing - Center Flanged Double
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      334,053VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

MiSUMi C-VALUE

We have more cost competitive item

"Round, Center Flanged Linear Bushings, Double "
Saving up to 73% vs "Flanged Linear Bushing - Center Flanged Double"

Flanged Linear Bushing - Center Flanged Double
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 35 and 192
● Flange Shape : Center Flanged with Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
LHMCW40H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

3,086,136 VND

1 Piece(s) Available 8 Day(s) or more 1040151[Steel] SUJ2 EquivalentNo Surface Treatment602534308040-0.014Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)H Type (For Food, Drinking Water)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flange Flange Type Center Flanged Style Standard
Lubrication Type Not Provided Accuracy High Grade Ball Recirculating Type Double
Motion Linear Types Center Flanged Seal With Seal
Counterbored Hole Standard

Please check the type/dimensions/specifications of the part LHMCW40H in the Flanged Linear Bushing - Center Flanged Double series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LHMCW40H trong chuỗi Flanged Linear Bushing - Center Flanged Double.

Products like this...

Part Number
LHMCW10L
LHMCW12
LHMCW12G
LHMCW40L
LHMCW50
LHMCW50G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

676,030 VND

1 Piece(s)Available 8 Day(s) or more 101055[Steel] SUJ2 EquivalentNo Surface Treatment19155881100-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

381,805 VND

1 Piece(s)Available 10 Day(s) 101257[Steel] SUJ2 EquivalentNo Surface Treatment21156571200-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)Not Provided

859,113 VND

1 Piece(s)Available 8 Day(s) or more 101257[Steel] SUJ2 EquivalentNo Surface Treatment21156571200-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

3,086,136 VND

1 Piece(s)Available 8 Day(s) or more 1040151[Steel] SUJ2 EquivalentNo Surface Treatment602534308040-0.014Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

3,377,860 VND

1 Piece(s)Available 4 Day(s) or more 1050192[Steel] SUJ2 EquivalentNo Surface Treatment8025608015900-0.014Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)Not Provided

3,961,098 VND

1 Piece(s)Available 8 Day(s) or more 1050192[Steel] SUJ2 EquivalentNo Surface Treatment8025608015900-0.014Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

MISUMI Unit Example related to this product