(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flanged Linear Bushings - Double, Pilot (Part Number)

Flanged Linear Bushings - Double, Pilot

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Flanged Linear Bushings - Double, Pilot
  • Flanged Linear Bushings - Double, Pilot
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      331,342VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

MiSUMi C-VALUE

We have more cost competitive item

"Round Flanged Linear Bushings With Pilot, Single / Double"
Saving up to 81% vs "Flanged Linear Bushings - Double, Pilot"

Flanged Linear Bushings - Double, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 35 and 192
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SLHIRW20L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

1,665,053 VND

1 Piece(s) Available 8 Day(s) or more 102080SUS440C EquivalentNo Surface Treatment322014002740-0.012Round FlangedSUS440C EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flange Flange Type Pilot Flanged Style Standard
Lubrication Type Not Provided Accuracy High Grade Ball Recirculating Type Double
Motion Linear Seal With Seal Counterbored Hole Standard

Please check the type/dimensions/specifications of the part SLHIRW20L in the Flanged Linear Bushings - Double, Pilot series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SLHIRW20L trong chuỗi Flanged Linear Bushings - Double, Pilot.

Products like this...

Part Number
LHICW10L
LHICW12
LHICW12G
SLHIRW25
SLHIRW25G
SLHIRW25H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

707,934 VND

1 Piece(s)Available 8 Day(s) or more 101055[Steel] SUJ2 EquivalentNo Surface Treatment19155881100-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

413,708 VND

1 Piece(s)Available 5 Day(s) 101257[Steel] SUJ2 EquivalentNo Surface Treatment21156571200-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)Not Provided

890,809 VND

1 Piece(s)Available 8 Day(s) or more 101257[Steel] SUJ2 EquivalentNo Surface Treatment21156571200-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

1,672,978 VND

1 Piece(s)Available 4 Day(s) or more 1025112SUS440C EquivalentNo Surface Treatment402015603140-0.012Round FlangedSUS440C EquivalentPlastic (Duracon M90 Equivalent)Not Provided

2,150,286 VND

1 Piece(s)Available 8 Day(s) or more 1025112SUS440C EquivalentNo Surface Treatment402015603140-0.012Round FlangedSUS440C EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

2,150,286 VND

1 Piece(s)Available 8 Day(s) or more 1025112SUS440C EquivalentNo Surface Treatment402015603140-0.012Round FlangedSUS440C EquivalentPlastic (Duracon M90 Equivalent)H Type (For Food, Drinking Water)

MISUMI Unit Example related to this product