(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Flanged Linear Bushings - Single, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 100
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number |
---|
LHIFR16H |
LHIFS16H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
718,569 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 16 | 37 | [Steel] SUJ2 Equivalent | No Surface Treatment | 28 | 12 | 775 | 1180 | -0.009 | Round Flanged | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | H Type (For Food, Drinking Water) | |
758,188 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 16 | 37 | [Steel] SUJ2 Equivalent | No Surface Treatment | 28 | 12 | 775 | 1180 | -0.009 | Round Flanged | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | H Type (For Food, Drinking Water) |
Loading...Tải…
Type | Flange | Flange Type | Pilot Flanged | Style | Standard |
---|---|---|---|---|---|
Lubrication Type | Not Provided | Accuracy | High Grade | Ball Recirculating Type | Single |
Motion | Linear | Types | Pilot Flanged | Length | Single |
Seal | With Seal | Counterbored Hole | Standard |