(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Flanged Linear Bushings - Single, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 100
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number |
---|
LHIFCMF30G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,564,337 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 30 | 64 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 45 | 15 | 1570 | 2740 | -0.01 | Compact Flange | SUS440C Equivalent | Stainless Steel | G Type (Low Dust Generation) |
Loading...Tải…
Type | Flange | Flange Type | Pilot Flanged | Style | Standard |
---|---|---|---|---|---|
Lubrication Type | Not Provided | Accuracy | High Grade | Ball Recirculating Type | Single |
Motion | Linear | Types | Pilot Flanged | Length | Single |
Seal | With Seal | Counterbored Hole | Standard |
Please check the type/dimensions/specifications of the part LHIFCMF30G in the Flanged Linear Bushings - Single, Pilot series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LHIFCMF30G trong chuỗi Flanged Linear Bushings - Single, Pilot.
Part Number |
---|
LHIFC10L |
LHIFC12 |
LHIFC12G |
LHIFCMF30H |
LHIFCMF30L |
LHIFCMF6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
525,059 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 10 | 29 | [Steel] SUJ2 Equivalent | No Surface Treatment | 19 | 12 | 372 | 549 | -0.009 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | L Type (Heat Resistant) | |
219,991 VND | 1 Piece(s) | Available | Same day | 10 | 12 | 30 | [Steel] SUJ2 Equivalent | No Surface Treatment | 21 | 12 | 412 | 598 | -0.009 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | Not Provided | |
697,300 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 12 | 30 | [Steel] SUJ2 Equivalent | No Surface Treatment | 21 | 12 | 412 | 598 | -0.009 | Compact Flange | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | G Type (Low Dust Generation) | |
1,564,337 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 30 | 64 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 45 | 15 | 1570 | 2740 | -0.01 | Compact Flange | SUS440C Equivalent | Stainless Steel | H Type (For Food, Drinking Water) | |
1,564,337 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 30 | 64 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 45 | 15 | 1570 | 2740 | -0.01 | Compact Flange | SUS440C Equivalent | Stainless Steel | L Type (Heat Resistant) | |
339,475 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | 19 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 12 | 12 | 206 | 265 | -0.009 | Compact Flange | SUS440C Equivalent | Stainless Steel | Not Provided |