(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Flanged Linear Bushings - Single, Opposite Counterbored Hole
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number |
---|
LHFCM8H |
LHFCR8H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Flange Shape | Ball Material | Retainer Material | Seal | Counterbored Hole | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
527,562 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 8 | 24 | [Steel] SUJ2 Equivalent | [Surface Treatment] Electroless Nickel Plating | 15 | 12 | 265 | 380 | -0.009 | Compact Flange | SUS440C Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | Standard | H Type (For Food, Drinking Water) | |
620,354 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 8 | 24 | [Steel] SUJ2 Equivalent | [Surface Treatment] Low Temperature Black Chrome Plating | 15 | 12 | 265 | 380 | -0.009 | Compact Flange | SUS440C Equivalent | Plastic (Duracon M90 Equivalent) | With Seal | Standard | H Type (For Food, Drinking Water) |
Loading...Tải…
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Lubrication Type | Not Provided | Accuracy | High Grade | Ball Recirculating Type | Single |
Motion | Linear | Types | Standard Flange | Length | Single |