(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flanged Linear Bushings - Single, Opposite Counterbored Hole (Part Number)

Flanged Linear Bushings - Single, Opposite Counterbored Hole

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Flanged Linear Bushings - Single, Opposite Counterbored Hole
  • Flanged Linear Bushings - Single, Opposite Counterbored Hole
  • Flanged Linear Bushings - Single, Opposite Counterbored Hole
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      114,490VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

MiSUMi C-VALUE

We have more cost competitive item

"Round Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole"
Saving up to 66% vs "Flanged Linear Bushings - Single, Opposite Counterbored Hole"

Flanged Linear Bushings - Single, Opposite Counterbored Hole
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
LHFCF3G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Seal Counterbored Hole Greased Filled

615,141 VND

1 Piece(s) Available 8 Day(s) or more 10310[Steel] SUJ2 EquivalentNo Surface Treatment7869105-0.008Compact FlangeSUJ2 EquivalentStainless SteelNo SealStandardG Type (Low Dust Generation)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flange Flange Type Standard Flange Style Standard
Lubrication Type Not Provided Accuracy High Grade Ball Recirculating Type Single
Motion Linear Types Standard Flange Length Single

Please check the type/dimensions/specifications of the part LHFCF3G in the Flanged Linear Bushings - Single, Opposite Counterbored Hole series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LHFCF3G trong chuỗi Flanged Linear Bushings - Single, Opposite Counterbored Hole.

Products like this...

Part Number
LHFC-N16
LHFC-N20
LHFC-N25
LHFCF3H
LHFCF3L
LHFCF4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Seal Counterbored Hole Greased Filled

209,356 VND

1 Piece(s)Available Same day 101637[Steel] SUJ2 EquivalentNo Surface Treatment28127751180-0.009Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealStandardNot Provided

249,184 VND

1 Piece(s)Available 35 Day(s) 102042[Steel] SUJ2 EquivalentNo Surface Treatment32158821370-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealStandardNot Provided

355,323 VND

1 Piece(s)Available Same day 102559[Steel] SUJ2 EquivalentNo Surface Treatment40159801570-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealStandardNot Provided

615,141 VND

1 Piece(s)Available 8 Day(s) or more 10310[Steel] SUJ2 EquivalentNo Surface Treatment7869105-0.008Compact FlangeSUJ2 EquivalentStainless SteelNo SealStandardH Type (For Food, Drinking Water)

615,141 VND

1 Piece(s)Available 8 Day(s) or more 10310[Steel] SUJ2 EquivalentNo Surface Treatment7869105-0.008Compact FlangeSUJ2 EquivalentStainless SteelNo SealStandardL Type (Heat Resistant)

283,799 VND

1 Piece(s)Available 34 Day(s) 10412[Steel] SUJ2 EquivalentNo Surface Treatment8888127-0.008Compact FlangeSUJ2 EquivalentStainless SteelNo SealStandardNot Provided

MISUMI Unit Example related to this product