(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Locating Dowel Rings

Locating Dowel Rings

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      39,540VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A positioning ring that can be positioned to the same degree as a dowel pin. The material is bearing steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
DAS4
DAS5
DAS6
DAS8
DAS10
DAS12
DASP5
DASP6
DASP8
DASP10
DASP12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSWith/without tapped hole D (Diameter)
(mm)
L (L dimension)
(mm)

39,540 VND

1 Piece(s) Available 4 Day(s) or more 10W/O68

42,688 VND

1 Piece(s) Available 4 Day(s) or more 10W/O810

45,835 VND

1 Piece(s) Available 4 Day(s) or more 10W/O1012

48,983 VND

1 Piece(s) Available 4 Day(s) or more 10W/O1216

52,130 VND

1 Piece(s) Available 4 Day(s) or more 10W/O1420

55,278 VND

1 Piece(s) Available 4 Day(s) or more 10W/O1824

50,556 VND

1 Piece(s) Available 4 Day(s) or more 10With810

53,704 VND

1 Piece(s) Available 4 Day(s) or more 10With1012

56,851 VND

1 Piece(s) Available 4 Day(s) or more 10With1216

59,999 VND

1 Piece(s) Available 4 Day(s) or more 10With1420

69,442 VND

1 Piece(s) Available 4 Day(s) or more 10With1824

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Shape Ring Diameter D tolerance +0.010/+0.005

MISUMI Unit Example related to this product