(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tension Springs/Medium Heavy Load and Heavy Load (Part Number)

Tension Springs/Medium Heavy Load and Heavy Load

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      15,510VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

MiSUMi C-VALUE

We have more cost competitive item

"Tension Springs Heavy Load O.D.3-10"
Saving up to 93% vs "Tension Springs/Medium Heavy Load and Heavy Load"

[Features]The material can be selected from SWP-A and SUS304-WPB.

 
Type[ M ] Material
AW_
BWT
SWP-A
AUT
BUT
SUS304-WPB

Specifications

Part Number
AWT10-50

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
AWF4-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Max. Load
(N)
Length of Spring Used L+F
(mm)
Free Length L
(mm)
Outer Dia. D
(Ø)
Initial Tension
(N)
Standard Spring Constant
(N/mm)
Wire Dia.
(Ø)
Max. Deflection
(mm)

17,330 VND

1 Piece(s) Same day 10SWP-A8.01~15.00180° (Standard)8.4358.14041.860.360.5518.1

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Standard Type

Please check the type/dimensions/specifications of the part AWF4-40 in the Tension Springs/Medium Heavy Load and Heavy Load series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AWF4-40 trong chuỗi Tension Springs/Medium Heavy Load and Heavy Load.

Products like this...

Part Number
AUT10-40
AUT10-45
AUT10-50
AWF5-15
AWF5-20
AWF5-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Max. Load
(N)
Length of Spring Used L+F
(mm)
Free Length L
(mm)
Outer Dia. D
(Ø)
Initial Tension
(N)
Standard Spring Constant
(N/mm)
Wire Dia.
(Ø)
Max. Deflection
(mm)

93,627 VND

1 Piece(s)Available 4 Day(s) or more 10Stainless Steel Wire60.01~110.00180° (Standard)77.4748.4401020.596.771.68.4

106,972 VND

1 Piece(s)Available 4 Day(s) or more 10Stainless Steel Wire60.01~110.00180° (Standard)77.4755451020.595.691.610

33,880 VND

1 Piece(s) Same day 10Stainless Steel Wire60.01~110.00180° (Standard)77.4761.6501020.594.91.611.6

63,599 VND

1 Piece(s)Available Same day 10SWP-A8.01~15.00180° (Standard)14.7118.91552.453.140.73.9

63,599 VND

1 Piece(s)Available Same day 10SWP-A8.01~15.00180° (Standard)14.7126.92052.451.770.76.9

66,935 VND

1 Piece(s)Available Same day 10SWP-A8.01~15.00180° (Standard)14.7134.62552.451.280.79.6

MISUMI Unit Example related to this product