(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
1 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
472 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Timing Pulley S8M TypeThis Timing Pulley has an easily specified shaft hole type and diameter. MISUMI can machine the shaft hole for the pulley that is compatible with the Mitsuboshi belt, even without the need for detailed drawings[Feature]● Belt Width Used (mm.) : 15, 25, 26, 30, 40 and 60● Applicable with Belt Type : S8M● Number of Teeth Minimum/Maximum : 18 to 120● Shaft Bore Diameter Minimum/Maximum (mm.) : 12 to 62● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : Steel[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 623,446 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Torque Timing Pulleys - 1.5GT / 2GT Type
MISUMI
Since it has an arc tooth profile, it has little backlash and it is suitable for positioning applications.[Material]· Pulley: Aluminum alloy· Flange: Aluminum alloy[Surface treatment]· Clear anodize
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
High Torque Timing Pulleys - 3GT Type
MISUMI
Since it has an arc tooth profile, it has little backlash and it is suitable for positioning applications.[Material]· Pulley: Aluminum alloy, S45C equivalent· Flange: Aluminum alloy, SPCC[Surface treatment]· Clear anodize, black iron oxide coating
Days to Ship: Số ngày giao hàng: 11 Day(s) |
You can add up to 6 items per a category to the compare list.
High Torque Timing Pulleys P5M Type
MISUMI
[Material]· Pulley: Aluminum alloy, S45C equivalent, SUS304· Flange: Aluminum alloy, SPCC[Surface treatment]· Clear anodize, black anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black oxide
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flanged Idlers with Teeth - S5M, S8M - Center Bearing
MISUMI
It can be used for timing belt tension adjustment and driven pulley.[Material]· Pulley: Aluminum alloy, extra super duralumin aluminum alloy, S45C equivalent, SUS304· Flange: Aluminum alloy, S45C equivalent, SUS304· Bearing: Steel, stainless steel[Surface treatment]· Clear anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black oxide[Related Products]· Pulley Timing Pulley (S5M), Timing Pulley (S8M), Non-backlash Timing Pulley (S8M), Timing Pulley (S14M), Clamping High Torque Timing Pulley, Width Configurable Timing Pulley, Bar-Shaped Timing Pulley, Keyless Timing Pulley (S5M), Keyless Timing Pulley MechaLock (S5M), Keyless Timing Pulley (S8M), Keyless Timing Pulley MechaLock (S8M)· Timing belt High Torque Timing Belt (S5M), High Torque Timing Belt (S8M), High Torque Timing Belt (S8M), High Torque Timing Belt (S14M), Long Timing Belts-Polyurethane, Open End Belts/Polyurethane/Chloroprene Rubber
From: 291,510 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Pulleys Medium Length
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 124,277 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
NABEYA BI-TECH
Full lineup of V-belt pulleys that conform to JIS B 1854. [Features]· Consistent production from casting to machining and surface treatment.· Cell production method allows the production of many kinds of products in low volume, with short lead times.· Shaft hole, keyway and push screw machining standardized.· Extensive product range. 650 size. A: 146 size, B: 218 size, C: 212 size, D: 74 size.· 369 size has been added into JIS standard 281 size separately. Fine standardization of small-diameter sizes used particularly in drive side mechanisms.· Top-quality pulley with materials, machining precision and balance accuracy exceeding JIS standards (JISB1854-1987, "General use V-pulley"). [Applications]· Fans, etc.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts L. It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: L (trapezoidal tooth profile) • Tooth Pitch: 9.525 mm. • Belt Width: 12.7, 19.1, 25.4, and 38.1 mm. • Circumference Length Shortest/Longest: 247.65 mm. and 4257.68 mm. • Belt Operating Temperature Range: -30 to 90℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber Tooth surface protection layer: Nylon canvas [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine See more ...Dây đai răng loại L. Đây là dây đai răng có biên dạng răng hình thang. Dây đai này thường được sử dụng để truyền các mô-men xoắn thông thường trong máy tự động hóa [Đặc tính sản phẩm] • Hình dạng dây đai: Dây đai vòng kín • Kiểu răng dây đai: L (hình răng hình thang) • Bước răng: 9,525 mm. • Chiều rộng dây đai: 12,7, 19,1, 25,4 và 38,1 mm. • Chiều dài chu vi ngắn nhất/dài nhất: 247,65 mm. và 4257,68 mm. • Điều kiện nhiệt độ làm việc của dây đai: -30 đến 90℃. • Vật liệu: Răng đai: Chloroprene Dây lõi đai: Sợi thủy tinh Lớp bảo vệ bề mặt răng: Nylon canvas [Ứng dụng] Sản phẩm thích hợp để sử dụng với puli răng (bánh đai răng) của hệ thống truyền động trong các máy tự động hóa Một số loại dây đai răng phổ biến: dây đai răng 5M, dây đai răng 3M, dây đai răng 8M, dây đai răng S2M, dây đai răng S3M, dây đai răng S5M, dây đai răng S8M, dây đai răng S14M, dây curoa răng 3M, dây curoa răng 5M, đai răng GT2, dây cu roa răng, dây cu roa, dây đai răng, đai răng. function toggleContent(button) { var moreText = button.parentNode.nextElementSibling; if (moreText.style.display === "none" || moreText.style.display === "") { moreText.style.display = "inline"; button.innerHTML = "See less ..."; } else { moreText.style.display...
From: 20,019 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators LX30 Motor Folded Type
MISUMI
The MISUMI Single Axis Actuators LX30 Motor Folded Type are designed for high-precision linear motion, suitable for various industrial and automation applications. These actuators are known for their compact design and adaptability.Key Features:Actuator Type: Linear axis actuator with cover, offering protection and enhanced durability.Motor Mounting: Folded type motor mounting for space efficiency.Dimensions: Short actuator length for compact applications.Pulley Diameter Options: Available with no attachment, pulley inner diameter options of Ø6 and Ø8.Size and Capacity: Designed to accommodate specific size and weight requirements, ensuring suitability for various applications.Ideal for tasks requiring precise and controlled linear movement, these actuators are a robust choice for industrial machinery and automation systems.
Days to Ship: Số ngày giao hàng: 21 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
General purpose timing pulleys suitable for torque transmission and light load conveyance.[Material]-HTBN Belt: Chloroprene rubber, Core wire: Fiberglass cord S/Z alternately twisted continuous, Cloth: Nylon cloth-HTUN Belt: Polyurethane, Core wire: Aramid[Belt shape] Endless[Operating temperature]· Rubber: -30 °C to 90 °C· Polyurethane: 0 °C to 80 °C[Related Products]· Timing pulley Timing Pulley S2M Type· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing
From: 56,185 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NABEYA BI-TECH
Highest quality pulley, with materials together with machining and balance accuracy exceeding JIS standards.[Features]· Consistent production from casting to machining and surface treatment.· The cell production method allows the production of many kinds of products in low volume, with short lead times.· Shaft hole, keyway, and set screw machining standardized.· Easy set-up· A: 146 size, B: 218 size, C: 212 size, D: 74 size.· 369 size has been added into JIS standard 281 size separately· Fine standardization of small-diameter sizes used particularly in drive side mechanisms.· Top quality pulley with materials, machining and balance accuracy exceeding JIS standards (JISB1854-1987 "General use V-pulley")· Imbalance tolerance on the outer circumference is 0.1% of the pulley mass.· Surface treatment, for improving corrosion resistance is a electrodeposition coating with beautiful finish.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NABEYA BI-TECH
V pulley to international standards. Either general purpose V-belt, or narrow width V-belt can be used.[Features]· Consistent production from casting to machining and surface treatment.· The cell production method allows the production of many kinds of products in low volume, with short lead times.· Can be attached and removed from shaft / positioned with hex or socket wrench. In addition, due to the taper fit tightening effect, tightening force is equivalent to shrink fit. Safe and reliable transmission is achieved.
From: 792,911 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
The beautiful color characteristic of polyurethane is reflected onto machinery to create a clean work environment.[Features]· Optimal for light load transmission requiring precision.· Has a beautiful external appearance with no dirtying of touching parts, and is suitable as a belt for transporting paper products.· Highly flexible and goes well with small diameter pulleys. Enables smooth drive. Enables quiet operation.· Special shape belts can also be made to order.
From: 113,166 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Mitsuboshi Belting standard XL tooth profile timing belt.Synchronized transmission belt which solved problems of belt and gears. Small pitch belts are especially suitable for precision equipment and information equipment.[Material]· RubberBelt: Chloroprene, core wire: Glass fiber, aramid fiber·UrethaneBelt: Polyurethane, core wire: Steel cord, polyester, aramid fiber[Belt Shape]Endless[Operating Temperature]·Rubber: -30°C to 80°C[Belt Type (Width Dimension)]XL025 (6.4 mm), XL031 (7.9 mm), XL037 (9.5 mm), XL050 (12.7 mm)[Features]·A product with a wide variety of tooth profiles and size variations, with excellent versatility and availability.·High transmission is obtained, so it can be widely used.·Long lifespan and low noise. Realized cost reduction.[Application]·Ideal for woodworking machines, machine tools, paper machines, printing machines, fans, blowers.
From: 97,556 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Super torque synchronous belt type STS S5M
BANDO CHEMICAL
Super Torque Synchronous Belt Type STS S5M It is a round tooth profile timing belt. This belt always uses for high torque transmission on an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: S5M (round tooth profile) • Tooth Pitch: 5 mm. • Belt Width: 10, 15, and 25 mm. • Circumference Length Shortest/Longest: 225 mm. and 2000 mm. • Material: Tooth: Rubber Core wire: Glass Fiber [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
From: 283,906 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Timing Belt Clamp Plate/Overpressure Prevention Type
MISUMI
Prevent the belt from being overtightened by touching the upper and lower metal fittings face to face.[Material]· Rack + holding plate: A6N01-T5[Surface treatment]· Clear anodize[Accessories]· Hexagon socket head cap bolt x 4
From: 356,522 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Super torque synchronous belt type STS S8M
BANDO CHEMICAL
Capable of high-torque transmission. Long life. Lubrication not required. The belt width can be made narrower than conventional belts with teeth.[Features]· Uses ideal tooth profile for smooth engagement and has unique engagement that eliminates concentration of stress to enable high-torque transmission.· Engagement with pulley is smooth, and belt tooth tips adhere to pulley groove bottoms, muffling strike sounds and lowering running noise.· Has a large transmission capacity so the belt with can be made narrow, and as there is no need for lubrication, lubrication equipment is not required.· Enables space-saving and economical transmission
From: 492,801 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Mitsuboshi Belting standard S8M timing belt.Belt that is ideal for applications that require high-precision smooth rotation, such as computers, office equipment, etc. Takes full advantage of the round tooth shape.[Material]Belt: Chloroprene, core wire: Glass fiber, aramid fiber[Belt Shape]Endless[Operating Temperature]-30°C to 80°C[Belt Type (Width Dimension)]150S8M (15 mm), 250S8M (25 mm), 300S8M (30 mm), 400S8M (40 mm), 600S8M (60 mm)[Features]·A product with a wide variety of tooth profiles and size variations, with excellent versatility and availability.·High transmission is obtained, so it can be widely used.·Long lifespan and low noise. Realized cost reduction.[Application]·Ideal for woodworking machines, machine tools, paper machines, printing machines, fans, blowers.
From: 362,179 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Timing Belt Conveyors - Dual Track, Head Drive, 2-Groove Frame
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Idlers Medium Length
MISUMI
· These idlers are designed for use with flat belts in conveyor systems. · Model: C-ROFAC (Flanged Type) and C-ROFAN (Crowned Type) · Idlers type: Bearing Built-in. · Material Idlers body: Aluminum · surface treatment solution: Clear Anodize solution. · Material Bearing: Steel. · Outer Diameter: 15 - 50 mm. · Shaft (Bore) Diameter: 6, 8, 10, 12 and 15 mm. · L dimension: 25, 30, 40, 50 and 60 mm. · The Flat Belt Idlers Medium Length C-ROFAC and C-ROFAN types are specific idlers manufactured by MISUMI. · Pulleys for Flat Belts (Width L=25 to 100) - Crowned, Crosspiece Groove Straight
From: 127,896 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Individually sold · Full thread series· Coarse · Materials S45C and SUS304
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Parallel Keys With Center Counterbored Hole
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 16,960 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
LER Series Electric Rotary Table, Continuous Rotation Specification
SMC
Shockless / high-speed rotary actuator. [Features] · Positioning repeatability: ±0.03° (high-precision type). · Rotation angle: 360°. · Possible to set speed, acceleration/deceleration and positioning up to 64 points. · Energy-saving product: Automatic 40% power reduction after the table has stopped. · Step motor (servo 24 V DC). · RoHS compliant.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LER Series Electric Rotary Table
SMC
Low-profile rotary actuator. [Features] · Positioning repeatability: ±0.03° (high-precision type). · Rotation angle: 320° (310°), 180°, 90°. *The value in parentheses is for the LER10. · Shockless / high-speed actuation. · Possible to set speed, acceleration/deceleration and positioning up to 64 points. · Energy-saving product: Automatic 40% power reduction after the table has stopped. · Step motor (servo 24 V DC).
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Electric Gripper, 2-Finger Type, LEHF Series
SMC
Electric gripper for a variety of workpieces with a long stroke. [Features] · Step motor (servo 24 V DC). · Easy to complete setup with 2 items, namely, position and thrust. · Controllers are shipped with the setup for actuator specifications (the actuator and controller are sold as a package). · With drop prevention function. · Self-lock mechanism reduces power consumption. · With gripping check function. · Possible to set position, speed and force (64 points). *Values inside parentheses () are for long stroke.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shaft Collars Clamp Type For Bearing Inner Mount
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 40,941 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |