(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
1 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
473 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
UNITTA
Pulleys with a wide variety of tooth counts, widths, boss shapes, etc.[Features]·Common pulley for "EV belt: EV14M" and "HTD belt: 14M".[Applications]·Ideal for large medical devices and chip mounters.
From: 3,370,236 VND |
---|
Days to Ship: Số ngày giao hàng: 24 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KATAYAMA CHAIN
K Timing Belt Pulley XL TypeKANA timing pulley demonstrates superior performance of timing transmission with low noise . They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 9.5● Belt Width Used (Inch.) : 0.37● Applicable with Belt Type : XL● Shaft Bore Diameter Minimum/Maximum (mm.) : 4 to 26● Number of Teeth Minimum/Maximum : 10 to 46● Material : Carbon Steel for Mechanical Structure[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 144,588 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNITTA
Pulley for XL type only.[Features]·A wide variety of tooth numbers, widths, boss shapes, etc. are available.[Applications]·Convenient for large equipment and chip mounters.
From: 303,016 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Keyless Timing Pulleys - L - MechaLock Standard Type Incorporated (With Centering Function)
MISUMI
[Material]· Pulley: Extra super duralumin aluminum alloy, S45C equivalent· Flange: Aluminum alloy, SPCC· Bushing: S45C equivalent[Surface treatment]· Clear anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black oxide
From: 1,409,822 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 70,879 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 84,203 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 104,370 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 84,221 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 84,207 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 110,945 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
KATAYAMA CHAIN
Super Torque Timing Belt S2M It is a round tooth profile timing belt. This belt always uses for high torque transmission on an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: S2M (round tooth profile) • Tooth Pitch: 2 mm. • Belt Width: 4, 6 and 10 mm. • Circumference Length Shortest/Longest: 152 mm. and 1290 mm. • Material: Tooth rubber: STB (Rubber), STBU (Polyurethane) Core wire: STB (Glass Fiber), STBU (Aramid) [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
This product has been developed in response to the needs of the industrial world which pursues automation and energy saving in recent equipment and production processes.There are 2 types of long timing belts: open-end products that are mainly used for reciprocating motion and endless products that can rotate."Characteristic"■Long span is possibleThe belt length can be set freely, enabling long spans.■Clean without lubricant oilNo need to refuel the timing belt. There is less dirt around the machine and products.■Belts and pulleys that can be used for accurate reciprocating motion mesh accurately, resulting in accurately conveying reciprocating motion with no slippage.■Maintenance-freeThe elongation of the belt is extremely small, and re-tensioning adjustment is almost unnecessary by applying appropriate mounting tension.■Quiet exerciseThe noise level is low due to meshing of metal and rubber / resin and rubber.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Timing belt with standard specifications according to JIS and ISO standards.[Features]·A product with a wide variety of tooth profiles and size variations, with excellent versatility and availability.·High efficiency and high speed transmission is possible.·Low noise compared to belts and gears.·It is lightweight, thin, and has excellent flexibility, so it can be designed compactly.·Standard belts can be used in the range of -30°C to +90°C and have conductive performance.[Application]·Sawmills, cutting machines, cutters, mixers, pumps, welders, centrifuges, drill presses, vibration mills, lathes, etc.·Ideal for woolen machines, paper machines, textile machines.
From: 3,112,978 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KATAYAMA CHAIN
[Features]・ Compared to chain transmission, lighter weight and faster rotation possible・ No lubrication required, low noise and clean transmission
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BANDO CHEMICAL
Engages properly and can transmit force. Lubrication not required, and replacing almost totally unnecessary.[Features]· Belt and pulley mesh properly, and number of rotations and movement amounts can be obtained just as calculated.· No metal-to-metal contact, so no lubrication equipment is not required.· High initial tension not required, so bearings and motors can be made small.· In addition to the standard specification, the next special specification synchro belt is being created.· Synchro belt for high loads (for high-load transmission…XH, XXH type).· An oil-resistant synchro belt (for use in places exposed to large amounts of oil).· A heat-resistant synchro belt (for use in places 90°C to 120°C).
From: 613,393 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNITTA
Belt type: 5GT, 8YU. Choose from belt widths 9 mm to 60 mm.
From: 430,161 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNITTA Mectrol Endless Type, Trapezoidal Tooth Profile, Milli-Pitch
UNITTA
Cutaway type of belt that is molded so that core wire is embedded in parallel and is given endless machining to the desired length.
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MechaLock - Lightweight Aluminum Type
MISUMI
[Features]With a low surface pressure due to the aluminum construction, it is suitable for fastening aluminum pulleys.
From: 567,093 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mechalock MC Series Aluminum Type
ISEL
· 22 models from φ4 to φ35 shaft diameter available as standard· Supports aluminum timing pulleys (steel is also usable)· Reduced number of bolts shortens attachment/detachment time· With a spigot joint on the back, it can also be used as a bearing retainer· With low surface pressure, it is also ideal for hollow shafts
From: 847,520 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KATAYAMA CHAIN
[Features]・ It can be securely attached to the positioning and fixing of such as sprockets and timing belt pulleys with the ideal clamping effect・ Includes 2 bolts
From: 146,556 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
FUJIWARA
[Features]・ The turnbuckle is a tightening member that can be tightened left and right at the same time in 1 rotation by cutting the right and left threads on both sides.・ Frame type turnbuckle inserts ratchet, bolt-hole aligner, cylindrical rod, etc., into the central opening and rotates and tightens・ You can see that there are screws inside・ Also called an eye[Applications]・ For tightening marine cargo transportation, supporting, tightening formwork, fixing signboards, antennas, etc.
From: 1,342,414 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Axis Robots E-MTB22 Precision Belt Drive, Semi-Sealed Type(General Use)
MISUMI
Economy series Aluminum Alloy Belt Drive Actuators E-MTB22 Series product only includes the main unit, not the motor and the driver, which must be purchased separately. The product comes with 3 NPN sensors, for which only mounting direction needs to be selected.
Days to Ship: Số ngày giao hàng: 16 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Axis Robots E-MCB14 Precision Belt Drive, Fully-Sealed Type(For Clean Environment)
MISUMI
Economy series Aluminum Alloy Belt Drive Actuators E-MGT5 Series product only includes the main unit, not the driver, which must be purchased separately. The product comes with 3 NPN sensors, for which only mounting direction needs to be selected.
Days to Ship: Số ngày giao hàng: 16 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Axis Robots E-MCB10 Precision Belt Drive, Fully-Sealed Type(For Clean Environment)
MISUMI
Economy series Aluminum Alloy Belt Drive Actuators E-MCB10 Series product only includes the main unit, not the motor and the driver, which must be purchased separately. The product comes with 3 NPN sensors, for which only mounting direction needs to be selected.
Days to Ship: Số ngày giao hàng: 16 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Axis Robots E-MTB10 Precision Belt Drive, Semi-Sealed Type(General Use)
MISUMI
Economy series Aluminum Alloy Belt Drive Actuators E-MTB10 Series product only includes the main unit, not the driver, which must be purchased separately. The product comes with a NPN sensor kit, for which only mounting direction needs to be selected.
Days to Ship: Số ngày giao hàng: 16 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Axis Robots E-MUTB110, High Speed Belt Drive, Semi-Sealed Type(General Use)
MISUMI
Economy series Aluminum Alloy Belt Drive Actuators E-MUTB Series product only includes the main unit, not the motor and the driver, which must be purchased separately. The product comes with 3 NPN sensors, for which only mounting direction needs to be selected.
Days to Ship: Số ngày giao hàng: 16 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Axis Robots E-MCH6 Screw Drive, Fully-Sealed Type(For Clean Environment)
MISUMI
Economy series Aluminum Alloy Screw Drive Actuators E-MCH6 Series product only includes the main unit, not the driver, which must be purchased separately. The product comes with a sensor kit, for which only mounting direction needs to be selected.
Days to Ship: Số ngày giao hàng: 16 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Axis Robots E-MCH10 Screw Drive, Fully-Sealed Type(For Clean Environment)
MISUMI
Economy series Aluminum Alloy Screw Drive Actuators E-MCH10 Series product only includes the main unit, not the driver, which must be purchased separately. The product comes with a sensor kit, for which only mounting direction needs to be selected.
Days to Ship: Số ngày giao hàng: 16 Day(s) |