(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
9,478 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
It's shim tape. Standard type, long type, and shim tape box are available.
From: 195,735 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Puller Bolts -Female Screw Type-
MISUMI
This is a female thread type puller bolt. The material is chromoly steel. We have it in stock.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
High Load Urethane -Standard Type- LA·C
MISUMI
This is a high-load urethane with a long overall length LA/C type. It is a cylindrical type.
From: 88,327 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 911,267 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Precision Regulator IR1000-A/2000-A/3000-A Series
SMC
The Precision Regulator IR1000-A/2000-A/3000-A Series boasts a high flow rate of approximately 2 times the previous series (at maximum). [Features]· Air consumption reduced by up to 90% (approx.)· Lightweight type with approximately 27% weight reduction.· Sensitivity: 0.2% (full span).· Repeatability: ±0.5% (full span).
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Shock Absorbers/Preset Dampening
MISUMI
Fixed type shock absorber with a replacement guideline of 1 million cycles.
From: 581,778 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Linear Bushing LMH Type (Flange Type / Oval)
THK
The flange and outer cylinder are integrated and the flange is oval-shaped. This gives a lower core height, making this type more suitable for compact designs than the LMK type.To lengthen the product life, the balls of the linear bushing are embedded in two races to support the load from the flats.
From: 315,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Small-Diameter Proximity Sensor [E2E]
OMRON
Even though it is a small proximity sensor, the installation is surprisingly easy.[Features]· M4, ø5.4, ø6.5 size, non-shielded, connector relay type, connector type additions for all 108 variations· High-speed response frequency for stable detection of moving work Max. 5kHz· With four indicator lights, easy alignment of indicator lights· reduction of jig manufacturing man-hours with dedicated mounting brackets· for protection against breakage stainless steel spiral tube available (for M4, M5 use only)
From: 1,395,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]This is a lubrication-free two-bolt flange type ball bearing unit.
From: 307,779 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Ball Bearing (Radial), Single Row Deep Groove
NACHI(FUJIKOSHI)
[Features]·Table 1 shows the standard structure of single row deep groove ball bearings.·Table 2 compares the general characteristics of sealed ball bearings based on their structural features.
From: 73,766 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stepped Ejector Pins -High Speed Steel SKH51/Blank Type-
MISUMI
If your product inquiries are out of catalogue, we can support by drawing (Made to order).Please contact PM_BD@misumi.co.th”
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve
MISUMI
If the plate on the mounting side is weak or thin, we recommend the tapped mounting hole type.
From: 147,110 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Ball Bearing/Cast Iron/Square Flanged
MISUMI
[Features]It is used by attaching it to a vertical surface such as the side of a machine. Selectable from lubrication and lubrication-free types.
From: 317,788 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]This rubber foot is made of EPDM material and comes in a wide variety of sizes. [Operating Temperature (°C)]Up to 70
From: 3,963 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Cross Recessed Pan Head Machine Screw【1-15,000 Pieces Per Package】
SUNCO
[Materials] Equivalent to SWCH, equivalent to stainless steel SUS304, SUS316L, SUS430, titanium, brass, Inconel [Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating green chromate coating, stainless steel plating, copper plating, CU plating, brown bronze plating, brass plating, tin cobalt, loosening prevention agent nickel + loosening prevention agent (ALOK), bright chromate plating + loosening prevention agent (ALOK), trivalent black + loosening prevention agent (ALOK), trivalent white + loosening prevention agent (ALOK), loosening prevention agent (ALOK), black paint head coating (black matte), head coating (black), black paint, head coating (white).
From: 350 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Hexagon Socket Head Cap Bolt, Standard Connection
MISUMI
Standard screws useable to connect various brackets for wide range of applications.
From: 2,271 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
For General Piping, Tube Fitting, Elbow
PISCO
A quick connect fitting with outstanding usability.[Features]·40% more compact by volume compared to the standard type.·Easy attachment and detachment of tubes despite ultra compact size.·Collet used has a circular shape.·Water can be used depending on the conditions.·High performance and high quality. Industry-leading range of variations.・ Allows centralized piping.[Applications]·Ideal as fitting for general piping.
From: 53,340 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· A small basic switch designed specifically for reliability and safety.· Omron's best-selling microswitch, available in variations from 10A to 21A.· Possible to use in applications such as breaking of current at the time of opening and closing the door.· Two types of cases; thermoplastic and thermosetting case· Compliant to various requests such as heat resistant and tracking resistant.
From: 41,300 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Phillips Flat Head Screw【1-15,000 Pieces Per Package】
SUNCO
[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304, SUS316L, SUS430, Titanium Brass [Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, Hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, black chrome, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German brown plating, tin cobalt, nickel with loosening-prevention agent + ALOK loosening-prevention agent, bright chromate plating + ALOK loosening-prevention agent, trivalent black + ALOK loosening prevention agent
From: 350 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Lifter tweezers for pins, springs, and screws. You can also purchase the pin alone. The material is carbon tool steel. [LPS/LP] If the D dimension is 13 or more, the head end is buffed. If the D dimension is 10 or less, please use additional machining. [LPSH/LPH] Please use additional machining for buffing.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Linear Bushing LMF Type (Flanged Type / Round Type)
THK
The outer cylinder of the standard-type linear bushing and the flange are integrated and fitting is easily achieved by bolting directly to the housing.
From: 281,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Plug In, Metal Base SY3000/5000/7000 Series, Base Mounted Valve
SMC
SMC Solenoid Valve. [Features] · Possible to mount a combination of 3-port and 5-port valves. · Power consumption: 0.1 W (with power saving circuit). · Many manifold variations possible including an aluminum integrated manifold, DIN rail, dividing type manifold. · Manifold types: SS5Y3, SS5Y5, SS5Y7, SS5Y9.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Ejector Leader Bushings -Plain Type
MISUMI
Plain type ejector guide bush. The material is bearing steel.
From: 224,063 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Adjustment Pads/Fixed Type- Product type: Adjusting Bolt.- Part number for series including of FJKN (Steel) and FJKNS (Stainless steel).- Body Material: SS400 steel and stainless steel SUS304.- Surface Treatment: Trivalent Chromate solution for SS400 steel.- Nominal of Thread size (M): 10, 12, 16 and 20.- Thread Length size: 75, 100, 125, 130 150 and 180 mm.- Screw shaft turns independently of the base and tilts slightly.- This Adjustment Pad type has one hole is machined for drive-in.
From: 81,410 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· Best-selling switch from Omron (high durability of 30,000,000 times).· Ultra compact basic switch with thoroughly investigated reliability and safety.· Best-selling micro switch of Omron with abundant variations from 0.1 A to 10.1 A.· According to the operating force specification, abundant series according to the application from low operation load to high operation load.· A high durability of 30,000,000 times by using stable two spring division structure
From: 32,850 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Parallel Pin B Type【1-1,000 Pieces Per Package】
HIMENO PRECISION
An h7 (minus) tolerance dowel pin. Metric diameters up to 25 mm and lengths up to 150 mm are available on the web.
From: 2,070 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SMC
An SMC air filter. [Features] · Improved usability: the element and bowl are combined into one unit, making it possible to replace the element by hand. · The amount of space required for maintenance has been reduced (reduction of up to 46%). · Improved visibility and safety The bowl is completely covered by transparent bowl guard. This allows for 360° monitoring while also protecting the bowl from the external environment, helping improve safety.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Linear Bushing LMK-L Type (Flange Type / Square Type / Long Type)
THK
Type with LMF-L type flange having flats at 4 locations. Due to a lower core height, this type is more suitable for compact designs than the round flange type.
From: 739,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Parallel Shaft Gearhead for Induction Motor, World K2 Series
ORIENTAL MOTOR
- Parallel Shaft Gearheads, World K series from ORIENTAL MOTOR.- Easy Speed Reduction and Torque Increase, Combination with a gearhead allows the motor to slow down to a required speed and generate higher torque.- Wide Variety of Products Gearheads are available with 20 different gear ratios from 1:3 to 1:180. Using a decimal gearhead also allows for large gear ratios of 1:180 or more.- Rated life of gear head is up to 5000 hours.
From: 1,553,691 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Jaw Coupling, Clamping-Screw Type JC-C
JIT COUPLING
[Features]·The Jaw Coupling is manufactured by making 2 to 4 protrusions on a cylindrical aluminum material and inserting highly elastic polyurethane material (SH98A) between the protrusions to maximally absorb the impact generated by sudden rotation and braking·It has a structure that is very easy to disassemble and assemble, and since the intermediate medium is an insulator, it has the effect of blocking electrical noise[Applications]·Suitable for use in places where sudden rotation load or forward/reverse is frequent
From: 336,080 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |