(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotary Clamp Cylinder - Sensors (Part Number)

Rotary Clamp Cylinder - Sensors

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Rotary Clamp Cylinder - Sensors
  • Rotary Clamp Cylinder - Sensors
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      401,406VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sensor for rotary clamp cylinder. It cannot be attached to other cylinders.
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
MT10L1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSensor Type Output Format Wiring Method Number of Wires Power Supply Voltage Output Method Application Lead Wire Length (L)
(m)
Contact Type Load Voltage Load Current Lead Wire Exit

652,467 VND

1 Piece(s) Available 6 Day(s) or more ContactingN/A2-Wire2Not Provided-For PLC, Relay1ContactDC12V, 24V/AC110V5~50mA (DC), 7~20mA (AC)Rear

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main Body Connection Method Flexible Cords With Indicator Lamp LED (Lights when ON)
Lead Wire Thickness(mm2) 3.4 Lead Wire Type Oil Resistance

Please check the type/dimensions/specifications of the part MT10L1 in the Rotary Clamp Cylinder - Sensors series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MT10L1 trong chuỗi Rotary Clamp Cylinder - Sensors.

Products like this...

Part Number
MT10L3
MT12L1
MT12L3
MT13L1
MT13L3
MTV10L1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSensor Type Output Format Wiring Method Number of Wires Power Supply Voltage Output Method Application Lead Wire Length (L)
(m)
Contact Type Load Voltage Load Current Lead Wire Exit

786,130 VND

1 Piece(s)Available 4 Day(s) or more ContactingN/A2-Wire2Not Provided-For PLC, Relay3ContactDC12V, 24V/AC110V5~50mA (DC), 7~20mA (AC)Rear

749,431 VND

1 Piece(s)Available 4 Day(s) or more Non-ContactN/A2-Wire2Not Provided-Dedicated for PLC1No ContactDC10 ~ 30V5~20mARear

843,057 VND

1 Piece(s)Available 4 Day(s) or more Non-ContactN/A2-Wire2Not Provided-Dedicated for PLC3No ContactDC10 ~ 30V5~20mARear

732,748 VND

1 Piece(s) Same day Non-ContactNPN FormatThree-Wire Method3DC10~28VNPN OutputFor PLC, Relay1No ContactDC30V or Less100mA or LessRear

823,039 VND

1 Piece(s)Available 4 Day(s) or more Non-ContactNPN FormatThree-Wire Method3DC10~28VNPN OutputFor PLC, Relay3No ContactDC30V or Less100mA or LessRear

401,406 VND

1 Piece(s)Available 4 Day(s) or more ContactingN/A2-Wire2Not Provided-For PLC, Relay1ContactDC12V, 24V/AC110V5~50mA (DC), 7~20mA (AC)Upward

MISUMI Unit Example related to this product