(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
"This product is threaded and thus, contribute to reduction of parts count. O.D. is R-machined."
Part Number |
---|
UMBWRH4-16 |
UMBWRT4-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Screw Nominal M (mm) | Inner Dia. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | Hardness | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
337,806 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | [Steel] SUJ2 | [Urethane] Urethane (General) | [Screw] Standard Threaded | 16 | 5 | 4 | 4 | 50.1~100.0 | 59 | Shore A90 | White | |
337,899 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | [Steel] SUJ2 | [Urethane] Urethane (General) | [Screw] Long Threaded | 16 | 5 | 4 | 4 | 50.1~100.0 | 59 | Shore A90 | White |
Loading...Tải…
Outer Ring Type | R Type | Operating/Environmental Requirement | Standard (For Light Loads) | Thread Head Shape | Hexagonal Hole |