(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
"This product is threaded and thus, contribute to reduction of parts count. O.D. is R-machined."
Part Number |
---|
UMBGRH20-45 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Screw Nominal M (mm) | Inner Dia. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | Hardness | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
625,567 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] SUJ2 | [Urethane] Urethane (General) | [Screw] Standard Threaded | 45 | 12 | 10 | 20 | 100.1~200.0 | 130 | Shore A70 | Black |
Loading...Tải…
Outer Ring Type | R Type | Operating/Environmental Requirement | Standard (For Light Loads) | Thread Head Shape | Hexagonal Hole |
---|
Please check the type/dimensions/specifications of the part UMBGRH20-45 in the Silicon Rubber / Urethane Molded Bearings - Threaded Arc series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UMBGRH20-45 trong chuỗi Silicon Rubber / Urethane Molded Bearings - Threaded Arc.
Part Number |
---|
SUMBRH15-45 |
SUMBRH20-45 |
SUMBRH20-55 |
UMBGRH20-55 |
UMBGRH25-65 |
UMBGRH3-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Screw Nominal M (mm) | Inner Dia. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | Hardness | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
622,232 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | [Steel] SUJ2 | Silicon Rubber | [Screw] Standard Threaded | 45 | 15 | 10 | 15 | 100.1~200.0 | 103 | Shore A70 | Light Gray | |
736,085 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | [Steel] SUJ2 | Silicon Rubber | [Screw] Standard Threaded | 45 | 12 | 10 | 20 | 100.1~200.0 | 103 | Shore A70 | Light Gray | |
689,167 VND | 1 Piece(s) | Available | 8 Day(s) or more | 10 | [Steel] SUJ2 | Silicon Rubber | [Screw] Standard Threaded | 55 | 18 | 10 | 20 | 100.1~200.0 | 147 | Shore A70 | Light Gray | |
699,176 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | [Steel] SUJ2 | [Urethane] Urethane (General) | [Screw] Standard Threaded | 55 | 18 | 10 | 20 | 200.1~300.0 | 225 | Shore A70 | Black | |
769,449 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | [Steel] SUJ2 | [Urethane] Urethane (General) | [Screw] Standard Threaded | 65 | 19 | 10 | 25 | 300.1~500.0 | 333 | Shore A70 | Black | |
438,314 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | [Steel] SUJ2 | [Urethane] Urethane (General) | [Screw] Standard Threaded | 12 | 3 | 3 | 3 | 4.0~20.0 | 10 | Shore A70 | Black |