(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Silicon Rubber / Urethane Molded Bearings - R Type (Part Number)

Silicon Rubber / Urethane Molded Bearings - R Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      116,530VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MISUMI original Bearing product having the Urethane/Silicon Rubber baked. O.D. is R-machined.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
UMBWR25-65
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSBearing Material Surface Material Outer Dia. D
(Ø)
Width B
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

518,558 VND

1 Piece(s) Available 5 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)651925500.1~1050.0750Shore A90White

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Outer Ring Type R Type Mounting Type Hole Operating/Environmental Requirement Standard (For Light Loads)

Please check the type/dimensions/specifications of the part UMBWR25-65 in the Silicon Rubber / Urethane Molded Bearings - R Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UMBWR25-65 trong chuỗi Silicon Rubber / Urethane Molded Bearings - R Type.

Products like this...

Part Number
SUMBBR15-45
SUMBBR20-45
SUMBBR20-55
UMBWR3-12
UMBWR4-13
UMBWR4-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSBearing Material Surface Material Outer Dia. D
(Ø)
Width B
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

535,278 VND

1 Piece(s)Available 8 Day(s) or more 10[Steel] SUJ2Silicon Rubber451515100.1~200.0103Shore A70Light Gray

648,922 VND

1 Piece(s)Available 8 Day(s) or more 10[Steel] SUJ2Silicon Rubber451220100.1~200.0103Shore A70Light Gray

598,668 VND

1 Piece(s)Available 8 Day(s) or more 10[Steel] SUJ2Silicon Rubber551820100.1~200.0147Shore A70Light Gray

244,224 VND

1 Piece(s)Available 5 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)123320.1~50.034Shore A90White

244,224 VND

1 Piece(s)Available 5 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)134420.1~50.044Shore A90White

240,879 VND

1 Piece(s)Available 5 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)165450.1~100.059Shore A90White

MISUMI Unit Example related to this product