(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Chloroprene / Non-Staining Chloroprene Rubber Sheets (Part Number)

Chloroprene / Non-Staining Chloroprene Rubber Sheets
  • Volume Discount
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
A chloroprene rubber sheet whose dimensions can be specified in 1mm increments.
You can choose from two types: Shore A65 (black) and A60 (white).

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
RBOMA2-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSGrade, Type Width A
(mm)
Thickness T
(mm)
Length B
(mm)
With or Without Adhesive Hardness (Shore, Asker, Penetration) Color Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]

294,407 VND

1 Piece(s) Available 6 Day(s) or more 10[Chloroprene (CR)] Non-Staining Chloroprene Rubber802500With AdhesiveShore A60GrayA Selectable TypeNo Drilling Alteration----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Rubber

Please check the type/dimensions/specifications of the part RBOMA2-80 in the Chloroprene / Non-Staining Chloroprene Rubber Sheets series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RBOMA2-80 trong chuỗi Chloroprene / Non-Staining Chloroprene Rubber Sheets.

Products like this...

Part Number
RBCM1-3
RBCM1-30
RBCM1-300
RBOMA20-300
RBOMA3-10
RBOMA3-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSGrade, Type Width A
(mm)
Thickness T
(mm)
Length B
(mm)
With or Without Adhesive Hardness (Shore, Asker, Penetration) Color Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]

56,873 VND

1 Piece(s)Available 5 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)31500Without AdhesiveShore A65BlackA Selectable TypeNo Drilling Alteration----

73,601 VND

1 Piece(s)Available 5 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)301500Without AdhesiveShore A65BlackA Selectable TypeNo Drilling Alteration----

153,894 VND

1 Piece(s)Available 5 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)3001300Without AdhesiveShore A65BlackA Selectable TypeNo Drilling Alteration----

4,295,671 VND

1 Piece(s)Available 6 Day(s) or more 10[Chloroprene (CR)] Non-Staining Chloroprene Rubber30020300With AdhesiveShore A60GrayA Selectable TypeNo Drilling Alteration----

97,020 VND

1 Piece(s)Available 6 Day(s) or more 10[Chloroprene (CR)] Non-Staining Chloroprene Rubber103500With AdhesiveShore A60GrayA Selectable TypeNo Drilling Alteration----

441,611 VND

1 Piece(s)Available 6 Day(s) or more 10[Chloroprene (CR)] Non-Staining Chloroprene Rubber1003500With AdhesiveShore A60GrayA Selectable TypeNo Drilling Alteration----

MISUMI Unit Example related to this product