(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A chloroprene rubber sheet whose dimensions can be specified in 1mm increments.
You can choose from two types: Shore A65 (black) and A60 (white).
Part Number |
---|
RBCW1-500 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Grade, Type | Width A (mm) | Thickness T (mm) | Length B (mm) | With or Without Adhesive | Hardness (Shore, Asker, Penetration) | Color | Specifications | Hole Machining | Counterbored Hole Nominal Dia. [Z] | F (mm) | G (mm) | Through Hole Nominal Dia. [N] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
657,041 VND | 1 Piece(s) | Available | 5 Day(s) or more | 10 | [Chloroprene (CR)] Chloroprene (CR) | 500 | 1 | 500 | Without Adhesive | Shore A65 | White | A Selectable Type | No Drilling Alteration | - | - | - | - |
Loading...Tải…
Material | Rubber |
---|
Please check the type/dimensions/specifications of the part RBCW1-500 in the Chloroprene / Non-Staining Chloroprene Rubber Sheets series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RBCW1-500 trong chuỗi Chloroprene / Non-Staining Chloroprene Rubber Sheets.
Part Number |
---|
RBCM1-3 |
RBCM1-30 |
RBCM1-300 |
RBCW1-80 |
RBCW10-10 |
RBCW10-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Grade, Type | Width A (mm) | Thickness T (mm) | Length B (mm) | With or Without Adhesive | Hardness (Shore, Asker, Penetration) | Color | Specifications | Hole Machining | Counterbored Hole Nominal Dia. [Z] | F (mm) | G (mm) | Through Hole Nominal Dia. [N] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56,873 VND | 1 Piece(s) | Available | 5 Day(s) or more | 10 | [Chloroprene (CR)] Chloroprene (CR) | 3 | 1 | 500 | Without Adhesive | Shore A65 | Black | A Selectable Type | No Drilling Alteration | - | - | - | - | |
73,601 VND | 1 Piece(s) | Available | 5 Day(s) or more | 10 | [Chloroprene (CR)] Chloroprene (CR) | 30 | 1 | 500 | Without Adhesive | Shore A65 | Black | A Selectable Type | No Drilling Alteration | - | - | - | - | |
153,894 VND | 1 Piece(s) | Available | 5 Day(s) or more | 10 | [Chloroprene (CR)] Chloroprene (CR) | 300 | 1 | 300 | Without Adhesive | Shore A65 | Black | A Selectable Type | No Drilling Alteration | - | - | - | - | |
138,754 VND | 1 Piece(s) | Available | 5 Day(s) or more | 10 | [Chloroprene (CR)] Chloroprene (CR) | 80 | 1 | 500 | Without Adhesive | Shore A65 | White | A Selectable Type | No Drilling Alteration | - | - | - | - | |
134,673 VND | 1 Piece(s) | Available | 5 Day(s) or more | 10 | [Chloroprene (CR)] Chloroprene (CR) | 10 | 10 | 500 | Without Adhesive | Shore A65 | White | A Selectable Type | No Drilling Alteration | - | - | - | - | |
628,474 VND | 1 Piece(s) | Available | 5 Day(s) or more | 10 | [Chloroprene (CR)] Chloroprene (CR) | 100 | 10 | 500 | Without Adhesive | Shore A65 | White | A Selectable Type | No Drilling Alteration | - | - | - | - |