(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·A flat-shaped miniature rotating grip. ·The grip material is nylon 6.
Part Number |
---|
GRF5-13-B |
GRF5-14-B |
GRF5-16-B |
GRH6-13-B |
GRH6-13-W |
GRH6-14-B |
GRH6-14-W |
GRH6-16-B |
GRH6-16-W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Method | Screw Nominal (M) | Handle Diameter (B) (mm) | Handle Length (mm) | Handle Color |
---|---|---|---|---|---|---|---|---|---|---|
106,972 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Tapped] Tapped | M5 | 13 | 18.8 | B (Black) | |
106,972 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Tapped] Tapped | M5 | 14 | 20.8 | B (Black) | |
106,972 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Tapped] Tapped | M5 | 16 | 23.8 | B (Black) | |
106,972 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | Threaded | M6 | 13 | 18.8 | B (Black) | |
106,972 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Threaded | M6 | 13 | 18.8 | W (White) | |
106,972 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | Threaded | M6 | 14 | 20.8 | B (Black) | |
106,972 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Threaded | M6 | 14 | 20.8 | W (White) | |
106,972 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | Threaded | M6 | 16 | 23.8 | B (Black) | |
106,972 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Threaded | M6 | 16 | 23.8 | W (White) |
Loading...Tải…
Type | Rotation | Shape | Flat | Handle Material | Nylon 6 |
---|---|---|---|---|---|
Handle Surface Treatment | None | Mounting Section Material | SUM22L | Mounting Section Surface Treatment | Black Oxide |