(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
MiSUMi C-VALUE | |
---|---|
We have more cost competitive item |
Part Number |
---|
PHSOLM18A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Main Body Material | Connecting Threads | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Ball Material | Bushing Material | Static Load Capacity Radial (N) | Specifications | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
736,085 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | S35C | [M18] M18x1.5 | 18 | Threaded | Left-hand Thread | SUJ2 | [Resin] Polytetrafluoroethylene | 25200 | Oil Free | Standard Type |
Loading...Tải…
Type | Rod End Bearings | Rod End Bearing Type | Standard |
---|
Please check the type/dimensions/specifications of the part PHSOLM18A in the Rod End Bearings - Standard L Short Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PHSOLM18A trong chuỗi Rod End Bearings - Standard L Short Type.
Part Number |
---|
PHSC14 |
PHSC14A |
PHSC16 |
PHSOLM3 |
PHSOLM4 |
PHSOLM5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Main Body Material | Connecting Threads | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Ball Material | Bushing Material | Static Load Capacity Radial (N) | Specifications | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
528,605 VND | 1 Piece(s) | Available | Same day | 10 | S35C | [M14] M14 x 2.0 | 14 | Tapped | Right-hand Thread | SUJ2 | [Special Copper Alloy] Special Copper Alloy | 20600 | Steel | Standard Type | |
575,523 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | S35C | [M14] M14x1.5 | 14 | Tapped | Right-hand Thread | SUJ2 | [Special Copper Alloy] Special Copper Alloy | 20600 | Steel | Standard Type | |
548,623 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | S35C | [M16] M16 x 2.0 | 16 | Tapped | Right-hand Thread | SUJ2 | [Special Copper Alloy] Special Copper Alloy | 25000 | Steel | Standard Type | |
274,415 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | S35C | M3 | 3 | Threaded | Left-hand Thread | SUJ2 | [Resin] Self-lubricating Synthetic Resin | 1570 | Oil Free | Standard Type | |
260,862 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | S35C | M4 | 4 | Threaded | Left-hand Thread | SUJ2 | [Resin] Self-lubricating Synthetic Resin | 2250 | Oil Free | Standard Type | |
250,852 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | S35C | M5×0.8 | 5 | Threaded | Left-hand Thread | SUJ2 | [Resin] Polytetrafluoroethylene | 3430 | Oil Free | Standard Type |