(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rod End Bearings - Standard L Short Type (Part Number)

Rod End Bearings - Standard L Short Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Rod End Bearings - Standard L Short Type
  • Rod End Bearings - Standard L Short Type
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      180,330VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MiSUMi C-VALUE

We have more cost competitive item

"Rod End Bearings Lubrication Free, Tapped"
Saving up to 90% vs "Rod End Bearings - Standard L Short Type"

[Main Body Material]S35C; Connection thread shape: You can choose male or female threads.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
PHSOLM18A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMain Body Material Connecting Threads Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Ball Material Bushing Material Static Load Capacity Radial
(N)
Specifications L Dimension Type

736,085 VND

1 Piece(s) Available 4 Day(s) or more 10S35C[M18] M18x1.518ThreadedLeft-hand ThreadSUJ2[Resin] Polytetrafluoroethylene25200Oil FreeStandard Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rod End Bearings Rod End Bearing Type Standard

Please check the type/dimensions/specifications of the part PHSOLM18A in the Rod End Bearings - Standard L Short Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PHSOLM18A trong chuỗi Rod End Bearings - Standard L Short Type.

Products like this...

Part Number
PHSC14
PHSC14A
PHSC16
PHSOLM3
PHSOLM4
PHSOLM5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMain Body Material Connecting Threads Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Ball Material Bushing Material Static Load Capacity Radial
(N)
Specifications L Dimension Type

528,605 VND

1 Piece(s)Available Same day 10S35C[M14] M14 x 2.014TappedRight-hand ThreadSUJ2[Special Copper Alloy] Special Copper Alloy20600SteelStandard Type

575,523 VND

1 Piece(s)Available 6 Day(s) or more 10S35C[M14] M14x1.514TappedRight-hand ThreadSUJ2[Special Copper Alloy] Special Copper Alloy20600SteelStandard Type

548,623 VND

1 Piece(s)Available 4 Day(s) or more 10S35C[M16] M16 x 2.016TappedRight-hand ThreadSUJ2[Special Copper Alloy] Special Copper Alloy25000SteelStandard Type

274,415 VND

1 Piece(s)Available 4 Day(s) or more 10S35CM33ThreadedLeft-hand ThreadSUJ2[Resin] Self-lubricating Synthetic Resin1570Oil FreeStandard Type

260,862 VND

1 Piece(s)Available 4 Day(s) or more 10S35CM44ThreadedLeft-hand ThreadSUJ2[Resin] Self-lubricating Synthetic Resin2250Oil FreeStandard Type

250,852 VND

1 Piece(s)Available 4 Day(s) or more 10S35CM5×0.85ThreadedLeft-hand ThreadSUJ2[Resin] Polytetrafluoroethylene3430Oil FreeStandard Type

MISUMI Unit Example related to this product