(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A cylinder connector that can be attached to a cylinder rod with a male thread at the tip.
Part Number |
---|
FJN10-1.5-12 |
FJN10-1.25-12 |
FJN12-1.5-12 |
FJN12-1.25-12 |
FJN14-1.5-12 |
FJN18-1.5-12 |
FJT10-1.5-12 |
FJT10-1.25-12 |
FJT12-1.25-12 |
FJT14-1.5-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Connecting Thread Nominal M (mm) | Applicable Cylinder | Connecting Thread Nominal P (mm) | Main Body Material | Surface Treatment | Slot Width T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
293,832 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints | [M10 ~ M18] M10 | Air Cylinder | [1~1.75] 1.5 | [Steel] S45C Equivalent | Salt-bath Nitriding | 12 | |
293,832 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Floating Joints | [M10 ~ M18] M10 | Air Cylinder | [1~1.75] 1.25 | [Steel] S45C Equivalent | Salt-bath Nitriding | 12 | |
318,318 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints | [M10 ~ M18] M12 | Air Cylinder | [1~1.75] 1.5 | [Steel] S45C Equivalent | Salt-bath Nitriding | 12 | |
318,318 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints | [M10 ~ M18] M12 | Air Cylinder | [1~1.75] 1.25 | [Steel] S45C Equivalent | Salt-bath Nitriding | 12 | |
330,561 VND | 1 Piece(s) | Available | Same day | 10 | Floating Joints | [M10 ~ M18] M14 | Air Cylinder | [1~1.75] 1.5 | [Steel] S45C Equivalent | Salt-bath Nitriding | 12 | |
367,290 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Floating Joints | [M10 ~ M18] M18 | Air Cylinder | [1~1.75] 1.5 | [Steel] S45C Equivalent | Salt-bath Nitriding | 12 | |
248,941 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints | [M10 ~ M18] M10 | Air Cylinder | [1~1.75] 1.5 | [Steel] S45C Equivalent | Salt-bath Nitriding | 12 | |
248,941 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints | [M10 ~ M18] M10 | Air Cylinder | [1~1.75] 1.25 | [Steel] S45C Equivalent | Salt-bath Nitriding | 12 | |
257,103 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints | [M10 ~ M18] M12 | Air Cylinder | [1~1.75] 1.25 | [Steel] S45C Equivalent | Salt-bath Nitriding | 12 | |
277,508 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Floating Joints | [M10 ~ M18] M14 | Air Cylinder | [1~1.75] 1.5 | [Steel] S45C Equivalent | Salt-bath Nitriding | 12 |
Loading...Tải…
Connection Type, Cylinder Side | Tapped |