(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Miniature Cam Followers-General, Low Particle Generation/Heavy Load (Part Number)

Miniature Cam Followers-General, Low Particle Generation/Heavy Load

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Miniature Cam Followers-General, Low Particle Generation/Heavy Load
  • Miniature Cam Followers-General, Low Particle Generation/Heavy Load
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      688,790VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MiSUMi C-VALUE

We have more cost competitive item

"Miniature Cam Followers"
Saving up to 69% vs "Miniature Cam Followers-General, Low Particle Generation/Heavy Load"

[Features]It is available with a minimum outer diameter from ø5. Materials can be selected from SUJ2 and SUS440C.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CFFAN5-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Dia. D
(Ø)
Width B
(mm)
Stud Screw Nominal (M)
(mm)
Material Roller Guiding Method Basic Load Rating Cr (Dynamic)
(kN)
Allowable Rotational Speed
(rpm)
Application Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)

734,626 VND

1 Piece(s) Available 6 Day(s) 10106M5[Carbon Steel] SUJ2With Retainer-1680General (Steel)15701860

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Cam Followers Roller Type Cylindrical Outer Ring Tightening Method Hex Socket on Head
Size Standards Metric System Roller Lining Not Provided Shaft Provided

Please check the type/dimensions/specifications of the part CFFAN5-10 in the Miniature Cam Followers-General, Low Particle Generation/Heavy Load series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CFFAN5-10 trong chuỗi Miniature Cam Followers-General, Low Particle Generation/Heavy Load.

Products like this...

Part Number
CFFAM5-10
CFFAM6-12
CFFAMC2.5-5
CFFAN6-12
CFFANG2.5-5
CFFANG3-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOuter Dia. D
(Ø)
Width B
(mm)
Stud Screw Nominal (M)
(mm)
Material Roller Guiding Method Basic Load Rating Cr (Dynamic)
(kN)
Allowable Rotational Speed
(rpm)
Application Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)

1,038,026 VND

1 Piece(s)Available 4 Day(s) or more 10106M5-With Retainer-1680Regular13401400

1,038,026 VND

1 Piece(s)Available 4 Day(s) or more 10127M6-With Retainer-1400Regular18802040

1,806,641 VND

1 Piece(s)Available 4 Day(s) or more 1053M2.5-With Retainer-3360Low Particle Generation350285

734,626 VND

1 Piece(s)Available 4 Day(s) or more 10127M6[Carbon Steel] SUJ2With Retainer-1400General (Steel)20602160

1,234,454 VND

1 Piece(s)Available 4 Day(s) or more 1053M2.5[Carbon Steel] SUJ2With Retainer10002000Heavy Load10001080

1,189,204 VND

1 Piece(s)Available 4 Day(s) or more 1064M3[Carbon Steel] SUJ2With Retainer-1680Heavy Load13701770

MISUMI Unit Example related to this product