(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
9,480 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Flanged Idlers with Teeth - S5M, S8M, S14M - Both Sides Bearing
MISUMI
It can be used for timing belt tension adjustment and driven pulley.[Material]· Pulley: Aluminum alloy, extra super duralumin aluminum alloy, S45C equivalent· Flange: Aluminum alloy, S45C equivalent· Bearing: Steel[Surface treatment]· Clear anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black oxide
From: 437,400 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
High Torque 2-Phase Stepping Motor, Standard type, PKP Series
ORIENTAL MOTOR
[Features]・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available・ Please choose the ideal motor according to your design scene・ By using a motor with a high torque design, the manufacturer has achieved a torque increase of 1.2 to 1.7 times (maximum excitation static torque) compared to the standard type PK series of the same size
From: 1,358,218 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Dual-Rod Cylinder, Compact Type CXSJ Series
SMC
Dual-Rod Cylinder, Compact Type CXSJ Series that can be mounted from 3 directions. [Features]· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.· Ball bushing bearings and slide bearings are standard for all series.· Workpieces can be mounted on 3 surfaces.· Twice the thrust, non-rotating accuracy of ±0.1°.· Adjustable stroke range of 0 to -5 mm.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Coil Springs -Ultra High Deflection- SWY
MISUMI
This is a SWY type heat resistant coil spring for ultra-super deflection.
From: 50,556 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Cast Iron Diamond Flange Shape
NTN
A compact and lightweight, rhombic flange mount unit.[Features]·Cylindrical bore, set screw type.
From: 228,750 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Use for receiving workpieces.There are 2 type of material, urethane and resin.
From: 21,940 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
One-touch fitting KQ2 series Half union KQ2H (gasket seal)
SMC
The Male Connector KQ2H (Gasket Seal) is a one-touch fitting from SMC. [Features]· Improved tube insertion/removal.· Compact and light weight. [Applications]· Typically used together with a male elbow. However, where it differs is that it is used to prevent interference between fittings by allowing for multi-level piping. [See here for catalog]· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 9) / circle (pp. 105)· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 33) circle (pp. 137)· Applicable tube outer diameter (inches), Connection thread [M], Release button: oval (pp. 52) / circle (pp. 160)· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 90) / circle (pp.204)· Applicable tube outer diameter (inches), Connection thread [Uni], Release button: oval (pp. 98) / circle (pp. 212)
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Minimum Quantity Surcharge (Piece Charge) may apply for this product. Kindly check the quantity and price before completing your quote or order.
From: 59,999 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Shaft Supports - T-Shaped Slit (Cast Type) - Standard
MISUMI
Types with dowel holes make positioning easier during assembly. Positioning is reproducible when removed for maintenance. Machined products are recommended for applications that require precision.
From: 167,235 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 376,230 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Union Y KQ2U: One-Touch Fitting KQ2 Series
SMC
One-touch fitting by SMC. [Features]· Improved tube insertion and removal.· Compact, lightweight.· Can be used in vacuum to -100 kPa. [Applications]· Use to branch tubing in the same direction.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Easy-to-use cylinder with guides on both ends. 2 types of guide rod bearings are available, sliding bearing and linear bushing bearing.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SMC
The Air Tank VBAT Series allows for compact connections with booster regulators. [Features]· Can also be used alone as a tank.· Does not fall under the Japanese Construction Code for Second Class Pressure Vessels.· Partially compatible with some international standards.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Deep Groove Ball Bearing/Double Shielded
MISUMI
Deep Groove Ball Bearing/Double ShieldedThese bearings are used for a wide range of applications that require high-speed rotation. These bearings are commonly used in electric motors and are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 40 ● Outer Diameter Minimum / Maximum (mm.) : 15 and 62 ● Width Minimum / Maximum (mm.) : 4 and 17 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) [Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 27,780 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs/Deflection 27%-30%/O.D. Referenced
MISUMI
This is a standardized series so that the spring constant is constant for the same diameter.[Features]· UM type, Maximum allowable deflection 28-35%· UH type, Maximum allowable deflection 20-30%
From: 12,790 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 80,281 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
For General Piping, Tube Fitting, Elbow
PISCO
A quick connect fitting with outstanding usability.[Features]·40% more compact by volume compared to the standard type.·Easy attachment and detachment of tubes despite ultra compact size.·Collet used has a circular shape.·Water can be used depending on the conditions.·High performance and high quality. Industry-leading range of variations.・ Allows centralized piping.[Applications]·Ideal as fitting for general piping.
From: 53,340 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Drawn Cup Needle Roller Bearing, Outer Ring
NTN
A bearing in which an outer ring is formed from a thin steel plate by precision drawing, the raceway surface is surface-hardened, and then a needle-shaped roller and a retainer are assembled.[Features]・ It has the smallest cross-sectional height of any bearing with an outer ring, enabling space reduction and cost savings.・ Compact design is possible with the shaft directly as the raceway surface without using the inner ring.・ The outer ring has a structure in which the needle roller and the retainer are not separated.・ Retaining rings are not required for fixing in the axial direction by simply press-fitting into a rigid housing with an appropriate fit.[Applications]・ Heavy load, high speed, gearbox for automobiles, etc.・ Steel equipment, mining / construction machinery, machine tools.
From: 36,250 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
C-type retaining ring (for holes)【1-2,000 Pieces Per Package】
OCHIAI
Holes are grooved to prevent the retained components such as bearings from coming out in the thrust direction (parallel to the shaft.)
From: 2,360 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Gas Springs - Mounting Orientation Free Type
MISUMI
Gas spring that is a swivel type in mounting direction. You can choose the stroke from 50 to 300 mm.
From: 471,410 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Vacuum Pad Vertical Vacuum Entry Type With Buffer, ZPT Series
SMC
A suction pad manufactured by SMC. [Features] · Can be used for a wide-range of applications in many different models. · Pad types: flat type, flat type with ribbing, thin type, thin type with ribbing, deep type, bellows type. · Pad diameters: ø2 to ø50.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 45,700 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NCS Series Round Metal Connector (Plug/Adapter/Receptacle)
NANABOSHI
Sturdy circular connector with a simple structure for a wide range of applications (Plugs, Receptacles, Adapters)[Features]・ A sturdy circular metal connector mainly used for industrial applications.・ 10 types of shell sizes and numerous connector types for a wide range of applications are available.・ Products that are compliant with the Electrical Appliances and Materials Safety Act of Japan are available.・ CSA NRTL/C standard certified products are available. (CSA: C22.2 No.182.3)・ It is a basic form of metal connector and is used for various circuits.・ Robust and simple structure makes it easy to handle and mechanically and electrically stable.[Applications]・ Ideal for connecting cables with equipment and other cables in a non-waterproof indoor environment such as inside a factory.
From: 99,849 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a cooling joint. You can choose from stainless steel, brass, and brass (with hexagon socket) types.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Floating Joints Flange Mounting - Tapped - Standard Type / Space Saving Type
MISUMI
The connector can be firmly fixed with the flange. A compact type with a smaller mounting screw diameter is also available.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Speed Controller With Single-Action Fitting Elbow Type / Universal Type AS Series
SMC
[Features]・ Compact and lightweight with excellent flow rate properties.・ The height can be shortened and a compact device design is possible. Also, effective cross-sectional area is equivalent to or larger than the conventional product.・ Tube can be mounted in any direction through 360°.・ Universal type allows piping direction to be freely set through 360°.・ Can be used up to a maximum operating pressure of 1 MPa.・ Nylon, soft nylon, polyurethane can be used.・ Needle valve retainer mechanism.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
The most popular belt for power transmission. Economical, readily available and easy to replace.
From: 258,686 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
KOHARA GEAR INDUSTRY
The low cost, highly applicable spur gear offers a wide variety of modules, the number of tooth, etc.[Features]·With S45C steel and JIS N8 class accuracy, this spur gear is reasonable and offers the widest variety among standard gears.·Black oxide coating has been applied as rust prevention.·The variation includes from fine pitch to large modules, which is Module 0.5 to 10 or the tooth quantity of 12 to 200 sheets.[Application]·Ideal for general industrial machines such as machine tools, conveyors, and lifting devices.
From: 145,769 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |