(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
259 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Urethane Molded Rollers With Bearings
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 102,667 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Cam Followers Flat, Hex Socket
MISUMI
- Cam Followers Flat, Hex Socket from MISUMI.- This is an economy item; The price is cheaper than the MISUMI standard product.- This series have 4 types available: C-CFFA (Normal load with seal), C-CFA (Normal load without seal), C-CFFAG (Heavy load with seal), C-CFAG (Heavy load without seal)- The material of cam follower is made of SUJ2.- Operating environment temperature is lower than 80℃.
From: 93,567 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Urethane Molded Rollers With Set Screw Holes
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 68,626 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Flanged Linear Bushing - Standard, Single[RoHS Compliant]
MISUMI
RoHS10 compliant. Medium-precision linear bushing with relaxed O.D. tolerances such as I.D. and L dimension.
From: 109,682 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Disc Couplings High Flexible, Double Disc
MISUMI
· GCPSW Model Disc Couplings High Flexible, Double Disc. · Body material: Aluminum alloy with Alumite Treatment surface. · Spacer disc material is Stainless steel with · Fastening Bolt, Set Screw: Steel SCM435. · Fastening surface treatment with Ferro ferric Oxide Protective Film. · Shaft Fastening Method: Lock bolt clamp and screw type. · GCPSW Model Body size: 20 to 39. · Allowable Angular misalignment 2 degree. · Maximum Rotational Speed: 10,000 (r/min). · Maximum Rotational Speed Range: 4001 ~ 10000 (r/min). · Application : For Servo Motors / Stepping Motor.
From: 299,052 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Ball Bearings Rubber SealedBall bearings with rubber seals are commonly used in applications where there is a need to protect the bearings from dirt, dust, and water resistant. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 50 ● Outer Diameter Minimum / Maximum (mm.) : 19 and 110 ● Width Minimum / Maximum (mm.) : 5 and 27 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Rubber Sealed (DDU)) ● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 13,572 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys HTD 8MTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 20, 25, 30 and 40● Applicable with Belt Type : 8M● Number of Teeth Minimum/Maximum : 18 and 60● Shaft Bore Diameter (mm.) : 8, 10, 12, 14 ,15 ,16 and 20● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.See more ...Puli định thời (Puli đồng bộ) HTD 8MLoại bánh đai răng này là các sản phẩm thuộc phân khúc phổ thông, giúp tiết kiệm chi phí hơn so với sản phẩm tiêu chuẩn của MISUMI. Chúng được cung cấp với nhiều kích cỡ khác nhau để lựa chọn.[Đặc tính sản phẩm]● Chiều rộng dây đai tương thích (mm): 20, 25, 30 và 40● Áp dụng với loại dây đai: 8M● Số răng tối thiểu/tối đa: 18 và 60● Đường kính lỗ trục (mm): 8, 10, 12, 14, 15, 16 và 20● Thông số kỹ thuật lỗ trục. : Có thể lựa chọn giữa lỗ tròn, lỗ tròn + ren và rãnh then New JIS + ren● Vật liệu: Hợp kim nhôm● Xử lý bề mặt: Anode sáng[Ứng dụng]Bánh đai răng thường được sử dụng trong các hệ thống kết hợp đai răng để điều chỉnh và kiểm soát chuyển động của máy móc.Các loại Puli Đai Răng, puly răng, puly đai răng, puly dây đai phổ biến: puly trục 5mm, puly trục 8mm, puly trục 10mm, puly trục 16mm, puly trục 20mm, puly răng 3m, puly 3m 20 răng, puly răng 5m, puly đai răng 5m, puly 5m, puly 5m 20 răng, puly 5m 30 răng, puly 5m 40 răng, puly nhôm 5m, puly răng 8m, puly đai răng 8m, puly gt2 20 răng, puly đai thang 1 rãnh, puly đai thang 2 rãnh, bánh đai răng, puly bánh răng, bộ puly dây đai, puly đai dẹt, puly răng nhôm, dây đai puly, puly đai, puly dây đai răng, Pulley răng. function toggl...
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flanged Linear Bushing - Standard, Double[RoHS Compliant]
MISUMI
RoHS10 compliant. Medium-precision linear bushing with relaxed O.D. tolerances such as I.D. and L dimension.
From: 173,789 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Oil Free Bushings Copper Alloy Shouldered I.D.E7/O.D.r6
MISUMI
- Oil Free Bushings Copper Alloy Shouldered I.D.E7/O.D.r6, C-MUFZ / C-MUFZU series from MISUMI. - This is an economy item; The price is cheaper than the MISUMI standard product. - Inner diameter precision class 7 ensures more accurate locating precision. - Smooth surface makes linear motion smoother. - Composite products based on high-strength brass and inlaid with solid lubricant. - It is most suitable for use under conditions of heavy load and low speed operation. - Excellent wear resistance can be exerted at parts with reciprocating motion, frequent starting and stopping, etc., where oil film is difficult to form.
From: 36,077 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Linear Bushing Housing Units-Wide Blocks, Single / Medium
MISUMI
From: 51,275 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Oil Free Bushings Copper Alloy Flanged I.D.F7/O.D.h7
MISUMI
- Oil Free Bushings Copper Alloy Flanged I.D.F7/O.D.h7, C-MUTNZ / C-MUTSZ / C-MUTZ series from MISUMI. - This is an economy item; The price is cheaper than the MISUMI standard product. - Inner diameter precision class 7 ensures more accurate locating precision. - Smooth surface makes linear motion smoother. - Recommended mating shaft for I.D. of Copper oil-free bushing are d8: General use (High Load), e7: General use (Light Load), f8: High precision use, g6: High precision use (Intermittent operation). - The Copper oil-free bushing C-MUTNZ / C-MUTSZ / C-MUTZ series is made of High tensile brass alloy with solid lubricant embedded.
From: 90,103 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Slide Rails Three Step Slide Heavy load Type(Width:51mm, Steel)
MISUMI
- Slide Rails Three Step Slide Heavy Load Type (Width:51mm, Steel), C-SRH51 / C-SRRH51 series from MISUMI.- This is an economy item; The price is cheaper than the MISUMI standard product.- The overall length of the slide rail can be selected up to 711.2 mm.- The travel length of slide rail can be selected up to 736.6 mm.- Rated load of slide rail can be selected up to 759 N (When using two pieces).
From: 271,498 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Cables for Signals, Sheilded, Twisted, 30V
MISUMI
- Cables for Signals, Shielded, Twisted, 30V C-RVVP30 series from MISUMI. - Fixed cable Shielded twisted pair. - Material: black PVC sheath, pure copper conductor. Shielded Twisted Pair. - It is suitable for semiconductor electronic equipment, allowing connection with low-voltage equipment such as sensors. - The cable is CE certified. - Made of 99.99% pure copper conductor. - The number of cores can be selected up to 20 cores. - All printed characters on the cable appear in a single row.
From: 7,837 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys T5Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 10, 15, 20 and 25● Applicable with Belt Type : T5● Number of Teeth Minimum/Maximum : 12 to 26● Shaft Bore Diameter Minimum/Maximum (mm.) : 5 to 15● Shaft Bore Specs. : Can select between Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.See more ...Puli định thời (Puli đồng bộ) T5Loại bánh đai răng này là các sản phẩm thuộc phân khúc phổ thông, giúp tiết kiệm chi phí hơn so với sản phẩm tiêu chuẩn của MISUMI. Chúng được cung cấp với nhiều kích cỡ khác nhau để lựa chọn.[Đặc tính sản phẩm]● Chiều rộng dây đai tương thích (mm.): 10, 15, 20 và 25● Áp dụng với loại dây đai: T5● Số răng tối thiểu/tối đa: 12 đến 26● Đường kính lỗ trục tối thiểu/tối đa (mm.): 5 đến 15● Thông số kỹ thuật lỗ trục. : Có thể lựa chọn giữa lỗ tròn + ren và rãnh then New JIS + ren● Vật liệu: Hợp kim nhôm● Xử lý bề mặt: Anode sáng[Ứng dụng]Bánh đai răng thường được sử dụng trong các hệ thống kết hợp đai răng để điều chỉnh và kiểm soát chuyển động của máy móc.Các loại Puli Đai Răng, puly răng, puly đai răng, puly dây đai phổ biến: puly trục 5mm, puly trục 8mm, puly trục 10mm, puly trục 16mm, puly trục 20mm, puly răng 3m, puly 3m 20 răng, puly răng 5m, puly đai răng 5m, puly 5m, puly 5m 20 răng, puly 5m 30 răng, puly 5m 40 răng, puly nhôm 5m, puly răng 8m, puly đai răng 8m, puly gt2 20 răng, puly đai thang 1 rãnh, puly đai thang 2 rãnh, bánh đai răng, puly bánh răng, bộ puly dây đai, puly đai dẹt, puly răng nhôm, dây đai puly, puly đai, puly dây đai răng, Pulley răng. function toggleContent(button) { var moreText =...
From: 83,469 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 10,656 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Ball Bearings C3 ClearanceBall bearings with C3 clearance is commonly used in applications where there is a need for the bearing to accommodate thermal expansion or contraction. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 50 ● Outer Diameter Minimum / Maximum (mm.) : 26 and 110 ● Width Minimum / Maximum (mm.) : 8 and 27 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 13,510 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts T5 It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: T5 (trapezoidal tooth profile) • Tooth Pitch: 5 mm. • Belt Width: 10, 15, 20, 25 and 50 mm. • Circumference Length Shortest/Longest: 185 mm. and 1630 mm. • Belt Operating Temperature Range: 0 to 80℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine See more ...Dây đai răng loại T5 Đây là dây đai răng có biên dạng răng hình thang. Dây đai này thường được sử dụng để truyền các mô-men xoắn thông thường trong máy tự động hóa [Đặc tính sản phẩm] • Hình dạng dây đai: Dây đai vòng kín • Kiểu răng dây đai: T5 (hình dạng răng hình thang) • Bước răng: 5 mm. • Chiều rộng dây đai: 10, 15, 20, 25 và 50 mm. • Chiều dài chu vi ngắn nhất/dài nhất: 185 mm. và 1630 mm. • Điều kiện nhiệt độ làm việc của dây đai: 0 đến 80℃. • Vật liệu: Răng đai cao su: Chloroprene Dây lõi đai: Sợi thủy tinh [Ứng dụng] Sản phẩm thích hợp để sử dụng với puli răng (bánh đai răng) của hệ thống truyền động trong các máy tự động hóa Một số loại dây đai răng phổ biến: dây đai răng 5M, dây đai răng 3M, dây đai răng 8M, dây đai răng S2M, dây đai răng S3M, dây đai răng S5M, dây đai răng S8M, dây đai răng S14M, dây curoa răng 3M, dây curoa răng 5M, đai răng GT2, dây cu roa răng, dây cu roa, dây đai răng, đai răng. function toggleContent(button) { var moreText = button.parentNode.nextElementSibling; if (moreText.style.display === "none" || moreText.style.display === "") { moreText.style.display = "inline"; button.innerHTML = "See less ..."; } else { moreText.style.display = "none"; button.innerHTML = "See more ..."; }}
From: 16,192 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Roller Followers - Non Separate
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 72,535 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts T10 It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine [Features] • Belt Shape: Closed End • Belt Tooth Type: T10 (trapezoidal tooth profile) • Tooth Pitch: 10 mm. • Belt Width: 15, 25, 30, 40 and 50 mm. • Circumference Length Shortest/Longest: 320 mm. and 3500 mm. • Belt Operating Temperature Range: 0 to 80℃. • Material: Tooth rubber: Chloroprene Core wire: Glass Fiber [Applications] Suitable for use with a timing pulley in a transmission system in an automation machine See more ...Dây đai răng loại T10 Đây là dây đai răng có biên dạng răng hình thang. Dây đai này thường được sử dụng để truyền các mô-men xoắn thông thường trong máy tự động hóa [Đặc tính sản phẩm] • Hình dạng dây đai: Dây đai vòng kín • Kiểu răng dây đai: T10 (răng hình thang) • Bước răng: 10 mm. • Chiều rộng dây đai: 15, 25, 30, 40 và 50 mm. • Chiều dài chu vi ngắn nhất/dài nhất: 320 mm. và 3500 mm. • Điều kiện nhiệt độ làm việc của dây đai: 0 đến 80℃. • Vật liệu: Răng đai cao su: Chloroprene Dây lõi đai: Sợi thủy tinh [Ứng dụng] Sản phẩm thích hợp để sử dụng với puli răng (bánh đai răng) của hệ thống truyền động trong các máy tự động hóa Một số loại dây đai răng phổ biến: dây đai răng 5M, dây đai răng 3M, dây đai răng 8M, dây đai răng S2M, dây đai răng S3M, dây đai răng S5M, dây đai răng S8M, dây đai răng S14M, dây curoa răng 3M, dây curoa răng 5M, đai răng GT2, dây cu roa răng, dây cu roa, dây đai răng, đai răng. function toggleContent(button) { var moreText = button.parentNode.nextElementSibling; if (moreText.style.display === "none" || moreText.style.display === "") { moreText.style.display = "inline"; button.innerHTML = "See less ..."; } else { moreText.style.display = "none"; button.innerHTML = "See more ..."; }}
From: 20,026 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys HTD 5MTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 9 and 15● Applicable with Belt Type : 5M● Number of Teeth Minimum/Maximum : 14 and 32● Shaft Bore Diameter (mm.) : 8, 10, 12, 14 ,15 ,16 and 20● Shaft Bore Specs. : Can select between Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.See more ...Puli định thời (Puli đồng bộ) HTD 5MLoại bánh đai răng này là các sản phẩm thuộc phân khúc phổ thông, giúp tiết kiệm chi phí hơn so với sản phẩm tiêu chuẩn của MISUMI. Chúng được cung cấp với nhiều kích cỡ khác nhau để lựa chọn.[Đặc tính sản phẩm]● Chiều rộng dây đai tương thích (mm.): 9 và 15● Áp dụng với loại dây đai: 5M● Số răng tối thiểu/tối đa: 14 và 32● Đường kính lỗ trục (mm.): 8, 10, 12, 14, 15, 16 và 20● Thông số kỹ thuật lỗ trục.: Có thể lựa chọn giữa lỗ tròn + lỗ ren và rãnh then New JIS + ren● Vật liệu: Hợp kim nhôm● Xử lý bề mặt: Anode sáng[Ứng dụng]Bánh đai răng thường được sử dụng trong các hệ thống kết hợp đai răng để điều chỉnh và kiểm soát chuyển động của máy móc.Các loại Puli Đai Răng, puly răng, puly đai răng, puly dây đai phổ biến: puly trục 5mm, puly trục 8mm, puly trục 10mm, puly trục 16mm, puly trục 20mm, puly răng 3m, puly 3m 20 răng, puly răng 5m, puly đai răng 5m, puly 5m, puly 5m 20 răng, puly 5m 30 răng, puly 5m 40 răng, puly nhôm 5m, puly răng 8m, puly đai răng 8m, puly gt2 20 răng, puly đai thang 1 rãnh, puly đai thang 2 rãnh, bánh đai răng, puly bánh răng, bộ puly dây đai, puly đai dẹt, puly răng nhôm, dây đai puly, puly đai, puly dây đai răng, Pulley răng. function toggleContent(button) { var moreText = ...
From: 81,564 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Cable Carriers With Flap Closed Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from. [Feature] - Inner Height (mm.) : 10 and 15 - Inner Width (mm.) : 10, 15, 20, 30, 40 and 50 - Bending Radius (mm.) : 18, 28, 38 and 48 - Number of links (Pcs.) : can select between 10 and 65 - Pitch (mm.) : 20 - Material: PA + Glass Fiber[Application] It is used in automation machines to organize and prevent issues from the cable tangling and twisting.
From: 115,795 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Deep Groove Ball Bearing/Double Shielded
MISUMI
Deep Groove Ball Bearing/Double ShieldedThese bearings are used for a wide range of applications that require high-speed rotation. These bearings are commonly used in electric motors and are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 40 ● Outer Diameter Minimum / Maximum (mm.) : 15 and 62 ● Width Minimum / Maximum (mm.) : 4 and 17 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) [Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 27,780 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Cam Followers Crown,Hex Socket
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 93,567 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Flanged Small Ball BearingsFlanged small ball bearings are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 50 ● Outer Diameter Minimum / Maximum (mm.) : 26 and 110 ● Width Minimum / Maximum (mm.) : 8 and 27 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 17,163 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 15,644 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Toggle Clamps Side Push Type, 2270N, Casted steel
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 109,844 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Linear Bushing - Standard, Single[RoHS Compliant]
MISUMI
Linear Bushings - Standard, Single The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.[Feature] ● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50 ● Overall Length Minimum/Maximum (mm.): 10 and 100 ● Shape : Straight ● Material: - Outer Cylinder - SUJ2 Equivalent - Ball - SUJ2 Equivalent [Application] It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment. See more ...Bạc trượt tuyến tính - Tiêu chuẩn,Kiểu Đơn Bạc trượt tuyến tính có chức năng đỡ và dẫn hướng tải, cho phép tạo ra các chuyển động tuyến tính trơn tru và chính xác dọc theo một đường dẫn nhất định. Nó được cung cấp đa dạng về kích cỡ để người dùng lựa chọn. [Đặc tính sản phẩm] ● Đường kính trục tối thiểu/tối đa (mm.): 3 và 50 ● Tổng chiều dài tối thiểu/tối đa (mm.): 10 và 100 ● Hình dạng: Thẳng ● Vật liệu: - Vỏ ngoài - Tương đương SUJ2 - Bi - Tương đương SUJ2 [Ứng dụng] Nó được sử dụng trong máy móc công nghiệp như hệ thống băng tải, máy đóng gói và thiết bị robot. Một số loại bạc trượt thông dụng: bạc đạn trượt, bạc đạn trượt tròn, bạc đạn trượt vuông, bạc trượt tròn, bạc trượt tự bôi trơn, bạc lót tự bôi trơn, bạc trượt nhựa, bạc trượt bi, bạc tự bôi trơn, bạc dầu tự bôi trơn, bạc trượt vuông, bạc trượt đồng, bạc trượt dẫn hướng, bạc lót trục dạng ổ trượt, bạc lót ổ trượt, bạc trượt tuyến tính, bạc đồng tự bôi trơn, bạc trượt đơn, bạc trượt đôi, bạc trượt dạng khối, bạc trượt MISUMI. function toggleContent(button) { var moreText = button.parentNode.nextElementSibling; if (moreText.style.display === "none" || moreText.style.display === "") { moreText.style.display = "inline"; button.innerHTML = "See less ..."; } else { moreText.style.display = "none"; button.innerHTML = "See more ..."; }}
From: 43,646 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Oldham Couplings Clamping Type
MISUMI
· GCOC/ GCOCRK/ GCOCWK Model Oldham Couplings Clamping Type. · Couplings consisting of 2 hubs and 1 spacer disc. · 2 hubs materials are aluminum alloy and surface treatment with alumite treatment. · Spacer disc material is Polyacetal. · Shaft Fastening Method: Lock bolt clamp screw type. · Lock bolt clamp screw material: steel SCM435 surface treatment with Ferro ferric Oxide Protective Film. · Oldham Coupling size: 16 to 32. · Allowable Angular misalignment 3 degree. · Operating Temperature Range: -20 to 80 °C · Maximum Rotational Speed Range: 4001 ~ 10000 (r/min).
From: 206,749 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Slit Couplings Long, Set Screw Type
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.[Features/Characteristics]The metal elastic coupling is integrally formed with zero rotary clearance. Elastic action compensates radial, angular and axial deviations. Clockwise and counterclockwise rotary characteristics are identical.
From: 119,108 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Flanged Small Ball Bearings Stainless Steel
MISUMI
Flanged Small Ball Bearings Stainless SteelStainless steel flanged small ball bearings are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 2 and 8 ● Outer Diameter Minimum / Maximum (mm.) : 5 and 22 ● Width Minimum / Maximum (mm.) : 2.3 and 7 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 22,546 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |